Settings
Different settings are available, however, for user-friendly operation of the touch panel. They can be edited after login.
For details, see "Desigo Touch Panel client commissioning", A6V11604303.
Function | Description | ||
|---|---|---|---|
Brightness | Sets the screen's brightness. | ||
Time format | 24 hours or 12 hours (am/pm). | ||
Date format | 8 variants are available. | ||
Language | Touch panel operating language: | ||
| Czech | Hungarian | Russian |
Keyboard | The interaction with the keyboard is roughly the same as commercially available products such as smart phone, tablets, etc. | ||
Auto logout | Time to logout: 5, 10, 15, 30, 45, 60 minutes | ||
Screensaver | Screensaver time: 5, 10, 15, 30, 45, 60 minutes and 10 hours Default time: 15 min. | ||
Warning: Changing the screen saver time from the default setting to 10 h can reduce the device life time. The impact on the device life time must be calculated depending on the individual use case and the specified display life time (technical data p. 5). | |||