Color | Activity | Function |
|---|---|---|
Green | Off | Device is not powered |
Flashing | Start-up or the program is stopped | |
On | Device is operational and no pending events 1) | |
Red | Off | OK |
On | Program error Hardware fault Pending events 1) | |
Flashing 1 Hz | Wrong or corrupt software No application loaded Faulty server-link configuration 2) | |
Flashes in wink command rhythm | Physical device identification |
1) event status is only shown for integrated data points 2) for example when using a different web server than Desigo Control Point |