Power supply and HW information
Power supply type | Internal | ||
Operating voltage | AC 24 V ±20% (SELV / PELV) | ||
Frequency | 50/60 Hz | ||
Maximum power consumption | PXM30.E | PXM40.E | PXM50.E |
*) Applies to normal operation. Can be higher at start-up (IEEE 802.3at Class 4) | |||
Processor | Texas Instruments AM5727, 1.5 GHz, Dual Core | ||
Memory | 8 GB eMMC, 2 GB SDRAM (DDR3L) | ||
Operating system | Linux | ||
Screw terminals for wire cross sections up to | 2.5 mm2 | ||
External supply line fusing (EU) At AC / DC 24 V power | Non-renewable fuse max. 10 A slow … or |
Display
| PXM30.E | PXM40.E | PXM50.E | ||||
Size |
|
|
| ||||
Visible screen area | 134 cm2 | 295 cm2 | 667 cm2 | ||||
Resolution | 1024 x 600 | 1280 x 800 | 1366 x 768 | ||||
Type | TFT-LCD | ||||||
Display category | Status display or control panel | ||||||
Number of colors | 16.2 mn | ||||||
Viewing angle H/V typical | 120 / 110° | 150 / 145° | |||||
Backlit display | LED, dimmable | ||||||
Touch pad | Projective capacitive | ||||||
Life time at ambient temperature 20 °C (68 °F) | 30,000 hours | 50,000 hours | 50,000 hours |
Connections
Screw terminals, plug-in | |
---|---|
Cu-wire or Cu-strand with wire end sleeve | 1 x 0.6 mm∅ to 2.5mm2 (22 to 14 AWG) or |
Cu-strand without wire end sleeve | 1 x 0.6 mm∅ to 2.5 mm2 (22 to 14 AWG) or |
Stripping length | 6...7.5 mm (0.24...0.29 in) |
Slotted screws | Screwdriver, size 1 with shaft ∅ ≤ 4.5 mm |
Max. tightening torque | 0.6 Nm (0.44 lb ft) |
Ethernet interface | |
---|---|
Plug | RJ45, screened |
Interface type | 100BASE-TX, IEEE 802.3 compatible |
Bit rate | 10/100 Mbps, autosensing |
Protocol | BACnet/IP on UDP/IP, BACnet/SC on TCP/IP, and HTTPS on TCP/IP |
Galvanic isolation of system neutral ⏊ | Yes |
Interface USB 2.0 | |
---|---|
Plug | Type B (device) |
Data rate (USB 2.0 full speed) | 12 Mbps |
Protective switch against surges and over current | Yes |
Galvanic isolation of system neutral ⏊ | No |
Conformity
Ambient conditions and protection classification | |
---|---|
Assigned per EN 62368-1
|
|
Design | Device suited for use with equipment of safety classes I and II |
Degree of protection of housing to EN 60529
|
|
Climatic ambient conditions
|
|
Mechanical ambient conditions
|
|
Elevation above sea level | Max. 3,000 m above sea level |
Standards, directives and approvals | |
---|---|
Product standard EN 62368-1 | Information Technology Equipment - Safety - Part 1 |
Electromagnetic compatibility | For residential, commercial, and industrial environments |
EU conformity (CE) | See CE declaration 1) |
UK conformity (UKCA) | See UK declaration 1) |
EAC compliance | Eurasian compliance |
RCM conformity | See RCM declaration 1) |
UL approbation (US) | UL 916, http://ul.com/database |
cUL-Approbation (Canada) | cUL 916, http://ul.com/database |
FCC | CFR 47 Part 15 Class B |
CSA certification | C22.2, www.csagroup.org/services-industries/product-listing/ |
BACnet | Profile: B-OD Revision: 1.16 Detailed information on BACnet certificates, BTL listings, and PICS can be found on the BACnet website (filtered for Siemens products) |
Environmental compatibility 1) | The product environmental declaration contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
1) Documents can be downloaded at http://siemens.com/bt/download.
Housing
Touch panels | PXM30.E | PXM40.E | PXM50.E |
Dimensions | See "Dimensions” | ||
Color | Matt aluminum frame; | Matt aluminum frames; | |
Weight without/with packaging | 1117 / 1745 | 1810 / 2264 g | 3788 / 4662 g |
Wall mount frames | PXA.V40 | PXA.V50 |
Dimensions | See "Dimensions” | |
Color | Steel, zinc-plated | |
Weight without/with packaging | 1206 / 1640 g | 2104 / 2917 g |