Type | Stock number | Description |
---|---|---|
PXM30.E | S55623-H128 | BACnet/IP Touch Panel 7“ with integrated web server |
PXM40.E | S55623-H129 | BACnet/IP Touch Panel 10“ with integrated web server |
PXM50.E | S55623-H130 | BACnet/IP Touch Panel 15“ with integrated web server |
Accessories
Type | Stock number | Description | Document no. |
---|---|---|---|
PXA.V40 | S55842-Z119 | Wall-mount frame for flush mounting of PXM40.E | |
PXA.V50 | S55842-Z120 | Wall-mount frame for flush mounting of PXM50.E | |
PXA.S30 | S55842-Z123 | Mounting set for surface mounting of PXM30.E | A6V11646070 |
The accessories must be ordered separately.