Example for a plant graphic
Settings
Different settings are available, however, for user-friendly operation of the touch panel. They can be edited after login.
For details, see "Desigo Touch Panel client commissioning", A6V11604303.
Function | Description | ||
---|---|---|---|
Brightness | Sets the screen's brightness. | ||
Time format | 24 hours or 12 hours (am/pm). | ||
Date format | 8 variants are available. | ||
Language | Touch panel operating language: | ||
| Czech | Hungarian | Russian |
Keyboard | The interaction with the keyboard is roughly the same as commercially available products such as smart phones, tablets, etc. | ||
Auto logout | Time to logout: 5, 10, 15, 30, 45, 60 minutes | ||
Screensaver | Screensaver time: 5, 10, 15, 30, 45, 60 minutes and 10 hours | ||
Warning: Changing the screen saver time from the default setting to 10 h can reduce the device life time. The impact on the device life time must be calculated depending on the individual use case and the specified display life time (technical data p. 6). |
Function overview
BTL tested BACnet communication, in compliance with BACnet standard including B-OD profile (Rev. 1.16). IT security including HTTPS and BACnet Secure Connect. BACnet Secure Connect support as BACnet/SC node.
For further functions and system limits, see:
BACnet systems
- Desigo Control Point Engineering manual, A6V11604297
- Desigo Control Point Basic documentation, A6V11666339
Desigo system
- Desigo Control Point Engineering manual, A6V11211560
- Desigo Control Point Basic documentation, A6V11170804