Desigo devices ≤ Desigo V6.0 | Desigo Control Point | |||
---|---|---|---|---|
| PXM50-1 PXM40-1 PXM30-1 | PXM50.E PXM40.E PXM30.E | PXG3.W100-2 | PXG3.W200-2 |
PXG3.W100 |
|
| n.a. | n.a. |
PXM20-E |
| PXM30.E |
|
|
PXM40 | PXM40-1 |
|
|
|
PXM50 | PXM50-1 |
|
|
|
PXM20-E
- The dimensions for the cut out are the same as for mounting in the panel.
- Supply voltage AC/DC 24 V.
- Ethernet connection for communication.
- No Power over Ethernet (PoE) connection on PXM30.E.
PX web
- PX web graphics are not compatible with graphics for the new web interfaces PXG3.Wx00-1 and -2.
- No workflow is currently available to automate migration of PX web graphics.
- New graphics can be efficiently created, based on templates or existing graphics.
Desigo Touch and Web
① | Same dimensions for the cut out as for mounting in the panel Supply voltage AC/DC 24 V Ethernet connection Similar look and feel |
② | PXM40-1 and PXM50-1 panels are backward compatible with PXG3.W100 (PXG3.W100 FW updated required). |
③ | Existing PXM40 and PXM50 panels are not compatible with the PXG3.Wx00-1 and PXG3.Wx00-2 devices. |
④ | Engineering data, including graphics are not compatible with the new web interface. |