Technical data

Nominal diameter

4 mm

Flow area

12.6 mm²

Operating pressure

360 bar

Thread

Gas inlet

Gas outlet

 

Female G 1/8ʺ, male G 1/8ʺ fitting, screwed male DKOL 6, removable

Female G 1/8ʺ, male G 1/8ʺ fitting, screwed male DKOL 6, removable

Gaseous agent

IG-01, IG-55, IG-100, IG-541, CO2

Materials

NRV4-360
Fittings

 

Stainless steel, elastomer
Galvanized steel, elastomer

Operating temperature

-20 °C to +50 °C, non-condensing

Transport and storage temperature

-40 °C to +65 °C, non-condensing

Weight (including the two fittings)

0.140 kg

Marking

 

F0160001
PW max 360 bar
DN4
YYYY-WW (year-week)
VdS CE0786 LPCB

OEM type

 

F0160001

Certifications and compliances

VdS

G318002

LPCB

1239Fa/03

RoHS

Compliant

 

305/2011/EU (CPR) EN 12094-13

0786-CPR-30221

The declared performance and conformity can be seen in the Declaration of Performance (DoP) and/or the EU Declaration of Conformity (DoC), which are obtainable via the Customer Support Center: Tel. +49 89 9221-8000 or https://siemens.com/bt/download.