The simultaneously supported Data Link Layers of a product are listed with the product model number.

ARCNET (ATA 878.1), 2.5 Mb. (Clause 8)

 

ARCNET (ATA 878.1), EIA-485 (Clause 8),
baud rate(s)

 

BACnet IP, (Annex J)

 

BACnet IP, (Annex J),
BACnet Broadcast Management Device (BBMD)

BDT entries: 250

FDT entries: 16

BACnet IP, (Annex J),
Network Address Translation (NAT Traversal)

 

BACnet IPv6, (Annex U)

 

BACnet IPv6, (Annex U),
BACnet Broadcast Management Device (BBMD)

BDT entries:

FDT entries:

BACnet/ZigBee (Annex O)

 

Ethernet, ISO 8802-3 (Clause 7)

 

LonTalk, ISO/IEC 14908.1 (Clause 11), medium:

: TP/FT-10

ISO 8802-3, Ethernet (Clause 7)

 

MS/TP master (Clause 9), baud rate(s):

: 9600
: 19200
: 38400
: 76800
: 115200

MS/TP slave (Clause 9), baud rate(s)

 

Point-To-Point, EIA 232 (Clause 10), baud rate(s)

: 38400

Point-To-Point, modem, (Clause 10), baud rate(s)

: 38400

BACnet Secure Connect (Annex AB)

 

BACnet Secure Connect Node (direct connection not supported)

 

BACnet Secure Connect Hub Function

 

Other