The Graphics Editor provides you with many tools for creating and editing graphics elements.
General Drawing Tools
Symbol | Description |
---|---|
Pick an element | |
Pick elements in symbol | |
Rotate an element | |
Mirror an element | |
Draw a point | |
Draw a line | |
Draw a rectangle | |
Draw a circle | |
Draw an ellipse | |
Draw a polyline | |
Draw a polygon | |
Draw an open spline | |
Draw a closed spline | |
Draw an arc | |
Draw an arc segment | |
Draw an arc pie | |
Insert text |
Basic Functions
This toolbar is only available when a graphic or print template is opened.
Symbol | Description |
---|---|
Save | |
Copy selection to the clipboard (Ctrl+C) | |
Paste from the clipboard (Ctrl+V) | |
Cut the selection to the clipboard (Ctrl+X) | |
Delete the selection (Delete) | |
Undo | |
Redo |
Additional Functions
This toolbar is only available when a graphic is opened.
Symbol | Description |
---|---|
Snap modes for mouse interactions | |
Display crosshair for mouse interactions | |
Show drawing grid | |
Group | |
Ungroup | |
Bring forward | |
Send backward | |
Align left |
Zoom Tools
Symbol | Description |
---|---|
Zoom to zoom level | |
Zoom by rectangle |
Functions from the Context Menu
Some functions are also accessible by opening the context menu.
- The Cut functionremoves the selected elements from the graphic and copied to the clipboard.
- The Copy function copies the selected elements to the clipboard.
- The Paste functionpastes the previously copied elements in the graphic.
- The Delete functionremoves the selected elements from the graphic.
- The Group function groupsat least two elements to a symbol.
- The Ungroup functionbreaks down grouped elements into individual elements again.
- The Bring Forward function moves the selected elements to the foreground.
- The Send Backward function moves the selected elements to the background.
- The Alignment function alignsat least two elements. The following options are available in the submenu:
Align Left | Arranges the selected elements left justified. The reference is the element that is positioned furthest left. |
Align Middle | Centers the selected elements horizontally. |
Align Right | Arranges the selected elements right justified. The reference is the element that is positioned furthest right. |
Align Top | Aligns the selected elements at their upper edge. The reference is the element that is positioned closest to the top. |
Align Center | Centers the selected elements are centered vertically. |
Align Bottom | Aligns the selected elements at their lower edge. The reference is the element that is positioned closest to the bottom. |
Distribute Horizontally | At least three elements have to be selected. They are arranged horizontally at the same distance apart. The outermost elements maintain their position. All elements in between are distributed uniformly. |
Distribute Vertically | At least three elements have to be selected. They are arranged vertically at the same distance apart. The outermost elements maintain their position. All elements in between are distributed uniformly. |
Same Width | Scales the selected elements to the same width. The reference is the widest element in the selection. |
Same Height | Scales the selected elements to the same height. The reference is the highest element in the selection. |
Same Width and Height | Scales the selected elements to the same height and width. The references are the highest and widest elements respectively in the selection. |
Snap Modes for Mouse Interactions
The use of Snap To modes ensures a certain precision for mouse interactions in graphics. You can combine snap modes. The following options are available:
- Snap to Grid Points: The mouse snaps automatically to the next grid point in the graphic for all interactions. Interactions can therefore be aligned precisely to the grid.
- Snap to Snap Points: The mouse snaps automatically to the next defined symbol snap point for all interactions. These are currently not used in Siveillance Control.
- Snap to End Points: The mouse snaps automatically to the next end point of the element below the cursor, for example the points on a line, a rectangle or circular arc.
- Snap to Intersection Points: The mouse snaps automatically to the next point of intersection between two elements below the cursor.
- Snap to Next Points: The mouse snaps automatically to the next point of the element below the cursor, for example all points along a line or circle.
General Object Properties in Graphics Editors
The Object Properties view of the Graphics Editor displays all attributes of selected elements. You can edit the attribute values. The following attribute categories are possible for General:
General
Attribute | Description |
---|---|
Name | Is an alphanumeric value for identifying elements. This value is displayed in the framework of the Elements tree as text for each element. |
Layers | Shows the association with a layer. |
Geometry Object Properties in Graphics Editors
In the Object Properties view, the following Geometry attributes are possible:
Attributes for Polypoint Elements
Attribute | Description |
---|---|
Point | Switches between existing points of the element (1 to n) |
X | Displays the value of the X coordinate for the selected point. |
Y | Displays the value of the Y coordinate for the selected point. |
Attributes of Lines
Attribute | Description |
---|---|
X | Displays the value of the X coordinate for the starting point. |
X2 | Displays the value of the X coordinate for the end point. |
Y | Displays the value of the Y coordinate for the starting point. |
Y2 | Displays the value of the Y coordinate for the end point. |
Attributes of Rectangles
Attribute | Description |
---|---|
X | Displays the value of the X coordinate for the lower left corner. |
Y | Displays the value of the Y coordinate for the lower left corner. |
Width | Displays the width of the rectangle. |
Height | Displays the height of the rectangle. |
Angle | Displays the current angle rotation of the rectangle in degrees, direction is counterclockwise. |
Attributes of Circles
Attribute | Description |
---|---|
X | Displays the value of the X coordinate for the center point. |
Y | Displays the value of the Y coordinate for the center point. |
Radius | Displays the radius of the circle. |
Attributes of Arcs, Arc Segments and Circular Arcs
Attribute | Description |
---|---|
X | Displays the value of the X coordinate for the center point. |
Y | Displays the value of the Y coordinate for the center point. |
Radius | Displays the radius of the element. |
Start Angle | Displays the start angle in degrees, direction is counterclockwise. |
End Angle | Displays the end angle in degrees, direction is counterclockwise. |
Style Object Properties in Graphics Editors
The Style category displays specific attributes for graphical illustration elements. Colors are offered in 256 levels and can be defined using a combo box. The following Style attributes are possible:
Line Style
Attribute | Description |
---|---|
Line Color | Displays the color of the line. |
Line Width | Displays the width of the line. This is defined in pixels and this constant regardless of the current zoom level. |
Line Type | Displays the line type. The types 1-n essentially offer different line patterns. Type 0 (hidden) switches a line to invisible. |
Brush Style
Attribute | Description |
---|---|
Brush Style | Displays the brush style. |
Not Filled | Displays the element transparently. |
Filled | Displays the element with a solid fill. |
Pattern | Displays the element with a fill pattern. |
Color Gradient | Displays the element with a color gradient. |
Fill Style: Filled
Attribute | Description |
---|---|
Color | Displays the fill color. |
Transparency | The transparency of the fill can be defined. 0 % means a completely solid fill. 100 % means a completely transparent fill. |
Fill Style: Pattern
Attribute | Description |
---|---|
Color | Displays the foreground color of the pattern. |
Background | Displays the background color of the pattern. |
Brush Type | Displays the brush type pattern that can be selected. The patterns consist of pixel combinations and are always scaled the same regardless of the zoom level. |
Transparency | The transparency of the fill can be defined. Yes for transparent, No for not transparent. |
Fill Style: Color Gradient
Attribute | Description |
---|---|
Color | Displays the first color of the gradient. |
Background | Displays the second color of the gradient. |
Brush Type | Displays gradients that can be selected. |
0 | Horizontal color gradient |
1 | Vertical color gradient |
2 | Background color gradation from bottom left to top right. |
3 | Background color gradation from top left to bottom right. |
4 | Background color gradation from center to edge. |
Style
Attribute | Description |
---|---|
Text | Displays the actual text. |
Font Type | The font can be defined. |
Font Size | The font size can be defined. The unit of measurement corresponds to the coordinates of the underlying graphic. |
Font Color | The text color can be defined. |
Bold | The text can be displayed as bold. |
Italic | The text can be displayed in italics. |
Underline | The text can be displayed with an underscore. |
Strike-Through | The text can be displayed with a strikethrough. |
Vertical Alignment | The text can be aligned to top, bottom or center. |
Horizontal Alignment | The text can be aligned to left and right justified and center. |
Border | A frame can be displayed around the text. The line color always corresponds to the text color. |
Filled | The text background can be filled with a color. |
Background | If Filled is set, the background color can be defined. |
Drawing Attributes in Object Properties of Graphics Editors
You can display and set drawing attributes. These attributes are visible if no other element is selected in the graphic. The best way to do is, is pressing Esc.
Attribute | Description |
---|---|
DIN Standard | The page format can be defined as per a DIN A standard. Possible options are A0 to A8. |
X | Displays the X coordinate of the origin of the page coordinates. |
Y | Displays the Y coordinate of the origin of the page coordinates. |
Width | Displays the width of the page. |
Height | Displays the height of the page. |