Technical data | |
|---|---|
Maximum operating pressure | 60 bar |
Gas | IG-01, IG-55, IG-100, IG-541, CO2 |
Thread | G 1/2ʺ BSP |
Materials | Brass, stainless steel |
Operating temperature | +4 °C to +50 °C This product works only if the temperature of the discharge piping network and the product itself after flooding is > + 4°C. |
Transport and storage temperature | -40 °C to +70 °C, non-condensing |
Weight | 0.25 kg |
OEM type | |
|---|---|
SEVR, KO 241 375 6 | |
Certifications and compliances | |
|---|---|
VdS | G301007 |
2014/68/EU (PED) | Compliant |