Cylinder
Technical data | |
|---|---|
|
Capacity | 80 L +5/-0 % |
Operating temperature | 70 bar |
Cylinder test pressure | 300 bar |
Storage pressure | 0 bar |
Extinguishant | H2O (propelled by IG-100) |
Cylinder connection | M50x2 external thread |
Materials Cylinder Inside coating Protective cap |
Seamless forged steel Polymer coating See product data sheet |
Storage temperature | -40 °C to +65 °C |
Operating temperature | +4 °C to +50 °C |
Color (+ reference) Cylinder Shoulder |
Blue (RAL5010) Blue (RAL5010) |
Weight Empty Filled cylinder |
73 kg ±10 % 154 kg ±10 % |
Water head unit
Technical data | |
|---|---|
|
Type | EQUIPAO |
Operating temperature | 70 bar |
Burst disc | 105 bar |
Extinguishant | H2O (propelled by IG-100) |
Cylinder connection | M50x2 internal thread |
Water head outlet | G 3/4" external thread |
Materials Water head Dip tube |
Brass W 1.4306 stainless steel |
Bore | 16 mm |
Dip tube (dimensions) | Ø 21.3 mm x 2.6 mm |
Operating temperature | +4 °C to +50 °C |
Weight | 2 kg |
Marking (on cylinder shoulder) | |
|---|---|
First line | Coupling thread/Country of origin/Supplier ID/Cylinder serial number/Non-destructive test marking |
Second line | Minimum guaranteed thickness (mm)/Empty weight (kg)/Actual water capacity (l)/PW Operating pressure/ PH Test pressure (bar) |
Third line | π and notified body number/Minimum operating temperature/Manufacturing standard/Notified body country and stamp/Last testing date/Next testing year |
Standards, directives and authorizations | |
|---|---|
|
2010/35/EU (TPED) | Compliant |