Selector valve
- Ball valve with pneumatically operated drive for multi zone extinguishing systems
- Switchbox with two limit switches to monitor the position of the selector valve (open/closed)
- Available in different sizes: DN25, DN32, DN50, DN80 and DN100
- Nominal pressure: 63 bar
- Pilot pressure: 7 to 8 bar
Product codes:
SELVAL-63-25LC - S54476-B76-C17
SELVAL-63-32LC - S54476-B76-C18
SELVAL-63-50LC - S54476-B76-C19
SELVAL-63-80LC - S54476-B76-C20
SELVAL-63-100LC - S54476-B76-C21