Technical data | |
---|---|
Nominal pressure | 63 bar |
Pilot pressure Minimum Maximum |
7 bar 8 bar |
Drive SELVAL-63-25LC SELVAL-63-32LC SELVAL-63-50LC SELVAL-63-80LC SELVAL-63-100LC | AT Airtorque AT051 AT101 AT201 AT301 AT351 |
Thread of ball valve SELVAL-63-25LC SELVAL-63-32LC SELVAL-63-50LC SELVAL-63-80LC SELVAL-63-100LC |
BSP G 1" internal thread BSP G 1 1/4" internal thread BSP G 2" internal thread BSP G 3" internal thread BSP G 4" internal thread |
Inner diameter of ball valve SELVAL-63-25LC SELVAL-63-32LC SELVAL-63-50LC SELVAL-63-80LC SELVAL-63-100LC |
25 mm 32 mm 49 mm 80 mm 100 mm |
Thread on pilot gas inlet SELVAL-63-25LC SELVAL-63-32LC SELVAL-63-50LC SELVAL-63-80LC SELVAL-63-100LC |
G 1/8" internal thread G 1/8" internal thread G 1/8" internal thread G 1/8" internal thread G 1/4" internal thread |
Extinguishant | IG-01, IG-55, IG-100, IG-541, FK-5-1-12, HFC 227ea |
Pilot gas | IG-01, IG-100, IG-55, IG-541, compressed air |
Limit switches | 24 VDC 2.5 A 2 change over contacts IP67 |
Mounting position | User defined |
Flow direction | Either |
Position indicator | Arrow on limit switch box |
Wrench size for manual actuation SELVAL-63-25LC SELVAL-63-32LC SELVAL-63-50LC SELVAL-63-80LC SELVAL-63-100LC |
19 mm 19 mm 30 mm 30 mm 44 mm |
Materials | Galvanized steel, stainless steel, aluminum, phosphate-coated steel |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -20 °C to +65 °C, non-condensing |
Weight SELVAL-63-25LC SELVAL-63-32LC SELVAL-63-50LC SELVAL-63-80LC SELVAL-63-100LC |
3.2 kg 4.5 kg 8 kg 20.4 kg 34.4 kg |
OEM type | |
---|---|
SELVAL-63-25LC SELVAL-63-32LC SELVAL-63-50LC SELVAL-63-80LC SELVAL-63-100LC | 2374025 2374032 2374050 2374080 2374100 |
Certifications and compliances | ||
---|---|---|
Ball valve 2014/68/EU (PED) Drive ATEX 2014/34/EU Switchbox Machinery Directive 2006/42/EC, |
Compliant
Compliant
Compliant | |
RoHS | Compliant |