Technical data | |
|---|---|
|
Maximum incoming pressure | 300 bar at 15 °C |
Safety valve release pressure | 12-13 bar |
Outgoing pressure | 10 bar (factory pre-set) |
Flow | 45 Nm3/h at 10 bar |
Fittings | M14x1.5 - L8 |
Outlet pressure gauge Reading range Accuracy class |
0 to 16 bar / 10 bar (ISO 5171) 2.5 |
Gas | IG-01, IG-100, IG-541, IG-55, CO2, compressed air |
Materials Body Membrane Inlet filter Fittings |
Brass Rubber Sintered brass 50 µm Galvanized steel |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +65 °C, non-condensing |
Weight | 1.5 kg |
OEM type | |
|---|---|
|
| 10652907 |
Marking | |
|---|---|
|
| VULKAN 300NMYY (MYY= manufacturing date: month/year) |
Standards, directives and approvals | ||
|---|---|---|
|
2014/68/EU (PED) | Compliant | |