Technical data | |
---|---|
Maximum operating pressure | 60 bar |
Thread | G 3/8" external thread |
Gas | CO2 |
Materials Nozzle, nut Jet bell, filter, cap |
Chrome-plated brass Stainless steel |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +70 °C, non-condensing |
Weight BUJ-G3/8-F-C BUJ-G3/8-F BUJ-G3/8-C BUJ-G3/8 |
0.14 kg 0.13 kg 0.10 kg 0.09 kg |
Certifications and compliances | |
---|---|
VdS | G392003 |
| ||
305/2011/EU (CPR) EN12094-7 | 0786-CPR-30038 |
The declared performance and conformity can be seen in the Declaration of Performance (DoP) and/or the EU Declaration of Conformity (DoC), which are obtainable via the Customer Support Center: Tel. +49 89 9221-8000 or https://siemens.com/bt/download. |