Technical data | |
---|---|
Minimum activation pressure | 1 bar |
Operating pressure Minimum Nominal Maximum |
1 bar 10 bar 10 bar |
Fitting (piloting gas) | Cutting ring L8 mm |
Dimensions Filter mesh Filter surface Orifice diameter Smallest orifice flow cross-section |
0.45 mm x 0.28 mm 10.75 mm2 0.6 mm 0.283 mm2 |
Gas consumption for a piloting pressure of 10 bar upstream of the orifice | IG-100: 63 g/min |
Noise level at 20 °C at 1 m for a piloting pressure of 10 bar upstream of the orifice | CO2: 126.0 dB/m |
Gas | IG-01, IG-55, IG-100, IG-541, CO2, compressed air |
Materials Horn Filter Orifice |
Chromed brass Stainless steel Stainless steel |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +65 °C, non-condensing |
Weight | 1 kg |
OEM type | |
---|---|
| 2502.04 |
Marking | |
---|---|
| Serial number 001 - 9999 |
Standards, directives and approvals | |
---|---|
VdS | G312012 |
2014/68/EU (PED) | Compliant |
|
| |
305/2011/EU (CPR) - EN 12094-12 | 0786-CPR-30149 |
The declared performance and conformity can be seen in the Declaration of Performance (DoP) and/or the EU Declaration of Conformity (DoC), which are obtainable via the Customer Support Center: Tel. +49 89 9221-8000 or https://siemens.com/bt/download. |