Technical data | |
---|---|
Maximum incoming pressure | 250 bar |
Safety valve release pressure | 12-13 bar |
Outgoing pressure | 8 bar (factory pre-set) |
Flow | 40 Nm3/h at 8 bar |
Fittings | 8 mm Swagelok |
Outlet pressure gauge Reading range Accuracy class |
0 to 16 bar / 8 bar (ISO 5171) 2.5 |
Gas | IG-01, IG-55, IG-100, IG-541, CO2, compressed air |
Materials Body Membrane Inlet filter Fittings |
Chrome-plated brass Metal SS321 (1.4541) chrome-plated Sintered brass 50 µm Stainless steel |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +65 °C, non-condensing |
Weight | 1.5 kg |
OEM type | |
---|---|
| 17652904 |
Marking | |
---|---|
| VULKAN 200NMYY (MYY= manufacturing date: month/year) |
Certifications and compliances | ||
---|---|---|
2014/68/EU (PED) | Compliant |