Technical data | |
---|---|
Nominal operating pressure | 63 bar |
Maximum working pressure | 10 bar (VdS) |
G1 / G2 / G3 fittings | G 1/4ʺ BSP |
Flow direction | Arrow on the device body |
Operation | Manual lever |
Gaseous agent | IG-01, IG-55, IG-100, IG-541, FK-5-1-12, HFC 227ea, CO2 |
Limit switch | Box Rotech 24 VDC, IP 66, 2 switches |
Locking | Lockable when the valve is open or closed |
Mounting position | Any |
Material | Stainless steel |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +65 °C, non-condensing |
Weight, with fittings | 1.4 kg |
Marking | |
---|---|
| SIEMENS |
Certifications and compliances | |
---|---|
VdS | G304016 |
2014/68/EU (PED) | Compliant |
2011/65/EU (RoHS) | Compliant |
| ||
305/2011/EU (CPR) EN 12094-6 | 0786-CPR-30043 |