Dimensions - Data Sheet - WFM681-G000H0 - WFN682-G000H0 - WFN683-L000H0 - WFN681-G000H0 - WFM682-G000H0 - WFM683-L000H0
RF impeller heat/cooling energy meter set WFx6.. Data Sheet
- Product Family
- Content Language
- English
- Content Type
- Technical Documentation > Data Sheet for Product
- Product Version
- Document No
- A6V11259309_en--_c
- Download ID
- A6V11319975
- Stock No.
- S55561-F262
- S55561-F263
- S55561-F264
- S55561-F265
- S55561-F260
- S55561-F261
- Product No.
- WFM681-G000H0
- WFN682-G000H0
- WFN683-L000H0
- WFN681-G000H0
- WFM682-G000H0
- WFM683-L000H0
- Access level
- Internet
- File Type
- html
DimensionsScrewed-type water meter
Dimensions in mm 
| |
| |
Mounting length 80 mm 
| |
Mounting length 110 mm 
|
Mounting length 130 mm 
|