Room coordination functions
Configuring presence switch on QMX3 wall mounted room unit | A6V10588132 |
| |
Configuring QMX3 wall mounted room unit display | A6V10588134 |
| |
Configuring how the presence detector influences different room operating modes | A6V10588136 |
| |
Locking or unlocking QMX3 | A6V10588138 |
| |
Controlling blinds by room operating mode | A6V10588140 |
| |
Reducing the automatic lighting power for certain room operating modes | A6V10588142 |
| |
Switching off lights repeated by room operating mode | A6V10588144 |
| |
Configuring temporary comfort button on QMX3 wall mounted room unit | A6V10588146 |
| |
Resetting manual setpoints for HVAC when changing to economy mode | A6V10588148 |
| |
Configuring presence switch on QMX3 flush mounted room unit | A6V10588150 |
|
Lighting functions
Configuring a LED indication on flush mounted push-button Delta-I system and Delta Style | A6V10630391 |
| |
Configuring manual switched light | A6V10630393 |
| |
Configuring manual dimmed light | A6V10630395 |
| |
Switching two lighting actuator channels with one push button | A6V10630397 |
| |
Configuring presence operation with timing function | A6V10630399 |
|
Shading functions
Configuring manual operation of blinds | A6V10630415 |
| |
Configuring manual operation of two blind actuator channels with one push button | A6V10630417 |
| |
Configuring collision detection for blinds | A6V10630423 |
|