A Cerberus PRO Modular system can be either a Single Node Voice system (as described in Chapter 4) or a Global Voice system. For a Single Node Voice system, multiple command stations (an Autonomous Control Unit [ACU] in Mass Notification systems) are controlled by a single FCM2041-U3. The Global Voice system is a network of multiple voice systems that can be controlled throughout the system from a single point. It also enables voice control, paging and synchronized audio between multiple Modular nodes. For DAC-NET based Global Voice systems Zeus Version 7.0 or higher is required. A DAC-NET based Modular network cannot contain both Single Node Voice and Global Voice. XINC/XVCC based Global Voice Systems require Zeus Version 15 or higher and FCM2041-U3 Rev 15 or higher and support a mixture of Single Enclosure Voice and Multi Enclosure (transponder) Voice.
A Global Voice system supports five Global Command Stations per network. Global Command Stations allow annunciation and control over phone and speaker groups across all Cerberus PRO Modular nodes in the system. There are two types of Global Command Stations: Primary and Secondary.
- Primary Global Command Stations require coverage of all speaker and phone groups across all Cerberus PRO Modular nodes in the system.
- Secondary Global Command Stations allow a selectable group of speaker and phone groups. The groups are selected using the Zeus tool.
Global Command Stations may also have “Global All” applications and related global control switches.
Global Voice cannot be used on hybrid Systems (those with MXL, MXL-IQ or MXLV and does not support combination of DAC-NET and XINC/XVCC cards).
FMTs and LVMs are allowed in both Global and Local Command stations. A maximum of 64 Modular Voice Systems can be networked together. Each Modular Voice System is controlled by and associated with their own parent FCM2041-U3. There can be a maximum of 64 Global FCM2041-U3s.
Global Command Stations are unrelated to Global FCM2041-U3s. In Global Voice only, each Cerberus PRO Modular node does not need a command station. However, at least one Primary command station (ACU in Mass Notification systems) is required in each Global Voice System.
DAC-NET based Global Voice System
The diagram below shows a block diagram of Global Audio based on a network of DAC-NET cards. The system is capable of automatically or manually signaling to its installed speaker zone circuits (ZAC). The signal can be up to eight channels of prerecorded messages and/or tones including prerecorded messages that are configurable in the Zeus programming tool and are available for upload to each installed DAC-NET. A maximum of 64 DAC-NET modules can be installed in each Cerberus PRO Modular system. Each DAC-NET may input either its own tone/message to a channel or it may be programmed to use a tone/message from a DAC-NET designated as the Global Audio source.
The most important difference in the system configuration between Single Node Voice and Global Voice is that in a global system, there is one DAC-NET per FCM2041-U3. In these Global Voice Systems, the DNET between all DACs is connected and the Modular nodes must be networked in a ring using NRCs. These NRCs are to be used in place of XNET NIC-Cs.
Individual zone circuits (speaker, strobe, telephone) are bundled into geographic groups during system configuration. These groups are either automatically controlled by pre-programmed system logic or manually controlled by the switches located on one or more Command Stations. Paging, manual control, or monitoring of the speaker or telephone groups can be performed from any location where an LVM/LPB microphone, SCM switch control module, or Cerberus PRO Modular is installed.
XVCC based Global Voice System
The diagram below displays a network of XINC cards that support HNET/XNET with and without voice communication over IP bus. A maximum of 64 XINCs modules can be installed in each Cerberus PRO Modular system. Individual zone circuits (speaker, strobe, and telephone) are bundled into geographical groups during system configuration. There, groups are either automatically controlled by pre-programmed system logic or manually controlled by the switches located on one or more Command Stations. Paging, manual control, or monitoring of these speaker or telephone groups can be performed form any location where an LVM microphone, SCM switch control module or Cerberus PRO Modular is installed.
In an XVCC-based Global Voice System, the Modular nodes must be networked using XNET XINCs. Voice Communications reply on the same IP networks as the rest of the Modular fire alarm system.
The eight-channel digital evacuation Cerberus PRO Modular Global Voice System can be added to the basic Cerberus PRO Modular fire alarm/mass notification system. This is accomplished with the addition of either:
- the DAC-NET Digital Audio card and its accompanying submodules (ZAC, LVM/LPB, XDMC, AIC SCM-8, ZIC, FMT, TZC-8B, NRC) and zone-installed equipment (speaker, strobes, telephones) or
- the IP-based XVCC Voice Control Card and its accompanying submodules (ZAC, LVM, AIC SCM-8, ZIC, FMT, TZC-8B) and zone-installed equipment (speaker, strobes, and telephones.)