The trouble messages for the Cerberus PRO Modular system will be displayed on the FCM2041-U3. Up to five trouble messages may be displayed on the screen at one time. Each trouble message will show the TIME that the trouble occurred, the SOURCE of the trouble and the TYPE of trouble.
The trouble LED will flash whenever new troubles are reported and will turn steady when the troubles have been acknowledged by pressing the appropriate button on the Cerberus PRO Modular.
Message | Description |
24V 12amp Supply Shutdown | Indicates that the 24 volt 12 amp non-power limited output has shut down due to overload. |
24V 4amp Supply Shutdown | Indicates that the 24 volt 4 amp supply that supplies the power limited output has shut down due to overload. |
AC Brownout Detected | Indicates that the AC mains feeding the PSC or PSX have fallen below the brownout threshold. |
AC Fail | Indicates that the AC mains feeding the PSC or PSX are disconnected. |
Audible Base Missing | Indicates that the ABHW-4 is not installed. ABHW-4 is expected as part of the [Zeus] configuration; however is physically absent. |
Audible Base not Configured | Indicates that the ABHW-4 is not part of the configuration . ABHW-4 is installed physically; however it is not part of the [Zeus] configuration. |
Audible Base Defective | Indicates that the installed ABHW-4 is defective. |
AuxCard Config Mismatch | Indicates Zeus config identifies ZIC8B AuxCard presence (Yes or No) and the physical module disagree. |
Backplane power Shutdown | Indicates that the 6.2 volt supply that supplies the backplane has shut down due to overload. |
Battery Fuse/Wiring Open | The circuit breaker connecting to the battery is open. |
Class A Fault | A fault has been detected on a Class A loop. |
Communications Error | Indicates a fault on the ASI or CAN bus or DNET |
Daily Det. Test Abnormal | Detector test trouble |
Det. Chamber Compromised | Detector chamber compromised / Background light trouble. |
Dev. Comm. Error | Communications error trouble |
Dev. Detected Waveform Err | Indicates a waveform error. |
Dev. LED Dead | Indicates a dead device LED trouble. |
Device Receive Error | Indicates a receive error. |
Dialer Acct. X Comm Fault (X = 1-4) | The dialer was able to communicate with the receiver, but did not transmit successfully. Possible faulty phone line. |
Dialer Configuration Fault | Dialer configuration by the PMI was unsuccessful. Try powering the panel off, then on. |
Dialer Acct. X Data Lost (X = 1-4) | The panel is unable to send messages to the FCA2015-U1 because its message buffer is full. This typically occurs because the dialer has been unable to communicate events to the receiver. |
Dialer Acct. X Unreachable (X = 1-4) | The dialer did not receive a response from the receiver. The receiver may be off-line, wrong number configured for account, etc. |
Dialer Buffer Full | MDACT message buffer is full since it has been unable to communicate events via dialer. |
Dialer Fatal Fault | Indicates a fault that has rendered the dialer inoperable. If a reset of the system does not clear the trouble, the dialer must be replaced. |
Dialer Line 1 Dead / Dialer Line 2 Dead | Indicates the phone line connected to the dialer is either not connected, no dial tone, etc. |
Dialer Line 1 Off Hook / Dialer Line 2 Off Hook | Indicates the phone line connected to the dialer is off hook, so the MDACT is not able to call. |
Dialer Missing Phone Number | Dialer portion of the MDACT has not been programmed with a phone number. |
Disarmed | This message is generated as a reminder to the operator that an input or an output has been disarmed. |
FP-11 NTC Trouble | Indicates an FP-11 NTC trouble. |
General Dialer Trouble | Indicates communication fail; Line 1 fail, Line 2 fail |
Ground Fault | Indicates a ground fault on the wiring to the module |
Ground Fault Minus | A connection to ground on the minus side of the power supply. |
Ground Fault Plus | A connection to ground in the plus side of the power supply |
IEC Limit Reached- Service Req. | Indicates an IEC limit trouble |
IEC Pre dirty Level Reached | Indicated an IEC voltage trouble. |
Incorrect ID | Is displayed when the incorrect module is placed at an address |
Input Dev. Req Service | Indicates a dust threshold trouble. |
Input Dev. Resp Too Low | Indicates a device response too low |
Input Voltage Too Low | The voltage on the input of the ZIC is too low. |
Low Battery Voltage | Indicates that the voltage on the battery is low. |
MDACT to Dialer Link Fault | Indicated a communication failure between the dialer and HNET portions of the MDACT. |
MIC Input Trouble | Indicated that the supervision of the microphone has failed or has been disconnected. |
Module Not Responding | The module at the specified address is not responding |
Module RAM Fail | Indicates that the RAM test has failed |
Module ROM Fail | Indicates that the checksum of the ROM is incorrect |
Network A Pair Failure | HNET communication has failed on the A pair |
Network B Pair Failure | HNET communication has failed on the B pair |
No Battery Detected | Indicates that the charger could not detect a battery connected. |
Not Responding | This message indicates that a module in the configuration is not responding at the address that it was expected. |
Open Circuit | Indicated that the module identified in the message has detected an open circuit on its input or on its output |
Overcurrent | Indicates that an excessive current has been detected on the output of the ZIC. |
Panel Tamper | A trouble caused by the door being opened in the cabinet when the tamper switch is installed. |
Power Source Mismatch | Indicates that the Zeus config setting and physical module setting do not agree with regard to the ZIC-4A and ZIC-8B capability for |
Printer Off Line | The Printer on the RPM is off line |
Printer Out Of Paper | The printer connected to the RPM is out of paper |
Reset Operation Pending. Wait! | Indicates a CZM-1 resent pending trouble |
RTC Battery Trouble | The real time clock battery on the PMI module needs to be replaced. |
Short Circuit | Indicates that the module identified in the message has detected a short circuit on its input or output. |
Submodule Multiple Response | Indicates that there is more than one CAN bus submodule responding at the same address. |
Submodule Not Responding | Indicates that one of the submodules on the CAN but is not responding. |
Submodule Unspecified Responding | Indicates that there is a submodule on the CAN bus that is responding which is not in the configuration. |
Unspecified Module Responding | A module which has not been included in the configuration is responding. |
Input Source Malfunction | General fatal fault/Invalid parameter settings |
Isolator Open | On a Class X loop on the XDLC, isolator has opened due to a short ckt. |
XDLC Wiring Mismatch | Devices on the XDLC loop are wired differently as compared to their Zeus Configuration. |
Invalid Expansion Card Address | Indicating that the PAD-5 daughter card(could be CLSA/CDC-4) has a wrong address. |
Invalid parameter settings | Invalid parameter settings for PAD-5 NACs |
NAC Ckt Open | Open on a PAD-5 NAC |
NAC Ckt Shorted | Short on a PAD-5 NAC |
PAD5Conv: Open Line | Open on PAD-5 CDC card. |
HW Fail: Replace Board | H/W failure on PAD-5. |
Disabled: System Overcurrent | Overcurrent on PAD-5 board |
Master Input Signal Loss | Signal loss for PAD-5 NAC |
Disabled: Manual Override | Incorrect Configuration – related to releasing – Always a supervisory |
Disabled: Invalid Activation | Incorrect releasing sequence, hence releasing aborted – Always a supervisory |
PAD5Conv: Zone Low Voltage | Low voltage on PAD-5 Conv. zone |
Disabled: Aux Overcurrent | Overcurrent on PAD-5 NAC configured for Aux Usage. |
AC Low Voltage | AC Low detected on PAD-5 |
Battery Low Voltage | Low Battery Voltage detected on PAD-5 Battery |
Battery Missing or Low Vlt | PAD-5 Battery wither missing or low voltage detected |
Charger OFF: High Battery Voltage | Charger OFF because High Battery Voltage detected. |
Charger OFF: High Temperature | Charger OFF because High Temperature detected |
Charger Fail: Device Exchange Required | Charger Fail need to Exchange Device |
Incorrect Ground Configuration | Incorrect Ground Configuration. |
Communication Loss to Main CPU | PAD-5 lost communication with P2. |
FPGA Not Responding | The main CPU of the card cannot communicate to the FPGA |
In Media Adapter Cfg Mismatch | The media adapter does not match the media adapter configured in the Zeus configuration |
In Media Adapter Disconnected | The media adapter is not connected |
In Media Adapter Ground Fault | The media adapter has detected a ground fault on the wire connected to it. |
Out Media Adapter Cfg Mismatch | The media adapter does not match the media adapter configured in the Zeus Configuration. |
Out Media Adapter Disconnected | The media adapter is not connected. |
Out Media Adapter Ground Fault | The Media adapter has detected a fault on the wiring (or the media adapter hardware is malfunctioning). |
Network Ring Fault | Either an open or short circuit has been detected on the ring wiring. |
HNET Driver Failure | HNET Driver cannot be sent or received. |
XNET Driver Failure | XNET Driver cannot be sent or received. |
In Media Adapter Line Fault | The media adapter has detected a fault on the wiring ( or the media adapter hardware is malfunctioning) |
Out Media Adapter Line Fault | The media adapter has detected a fault of the wiring ( or the media adapter hardware is malfunctioning) |
Main Input Comm Error | *DNet communication error on the main input. |
Backup Input Comm Error | *DNet communication error on the backup input. |
Backup Output Comm Error | *DNet communication error on the backup input. |
CAN Bus Error | The CAN Bus is not working properly. |
ASI Bus Error | The XVCC digital audio subsystem has an error. |
VoIP Error | The system bandwidth between XVCC is too low for audio playback. |
Software Runtime Error | A software fault has occurred. |
Out Media Adapter configuration Error | Out media adapter key not set. |
In Media adapter Configuration Error | In media adapter key not set. |
Main Output Supervision Error | The audio code of the XVCC is in fault. |