Switch Control Module
The SCM Switch Control Module is used for manual control of the system. The SCM-8 contains eight switches and eight pairs of LEDs. Each LED pair contains one bicolor (red/green) and one yellow LED. The functions of the switches and LEDs are programmed using the Zeus programming tool. All LEDs can be programmed ON, OFF, or FLASHING.
An “Acknowledge Tone“ sounds on a local sounder for any switch press when a CAN Sounder Board is installed.
An “Invalid Tone” from the LVM or CAN Sounder Board sounds on a local sounder for an invalid switch press. For example, a switch press at a non-active control station produces an invalid tone.
Assigning MNS Node Reset usage to an SCM or LVM switch via the Zeus programming tool allows it to be used to reset the MNS sub-system without affecting the Fire sub-system. Assigning it to Node Reset usage allows it to reset the Fire subsystem without affecting the MNS sub-system.
Live Voice Module
The LVM Live Voice Module provides first responders with a means of sending live voice messages to specified audio zones. The LVM has a push-to-talk switch on the microphone, as well as a retractable coiled cord. Both the push-to talk switch and the microphone are supervised. The LVM has a built-in speaker to preview active tones and messages at any speaker group. Each of the six switches is programmable in the Zeus tool.
LED Colors
LED Colors | |
Emergency Page | Steady green or flashing green (based on the state of paging function) |
Evacuation Signal (EVAC) | Steady red |
Alert Signal (ALERT) | Flashing red |
Convenience Page | Steady green or flashing green (based on the state of paging function) |
Background Music | Steady green (present only when Select Background Music is active) |
| Steady yellow indicates a trouble exists in system that is associated with functionality of switch next to LED |
| Flashing yellow is used for display functions |