The menu gives you wide control of the Desigo Fire Safety System. You may use the menu no matter what mode the system is in.
The Main Menu items and the sub-items of the Alert, Report and Maintenance modes are shown in the FireFinder Menu Structure chart that follows. Press MENU (FCM2041-U2) to begin a menu session. The Main Menu items display on the screen. To enter a menu item, press the soft key pointing to the desired item.
Note: All menu items may not appear, depending upon your System configuration.
All menu items may not appear, depending upon your System configuration.
Tree Structure
In most menus, the FCM2041-U2 uses a tree structure to display the elements of the system. Components connected to a device are children of that device; the module connected just above the device is its parent. This tree structure closely resembles the physical arrangement of elements used in the Zeus programming tool.
Devices that have been organized into groups using the Zeus programming tool appear on the tree structure in the hierarchy of highest to lowest with the corresponding default names of: Campus (L5), Building (L4), Floor (L3), Area (L2), Zone (L1). The default names can be changed in Zeus.
Devices that are not in groups are considered to be at the “primitive” level.
Physical View
The Physical View on the FCM2041-U2 corresponds to the Physical View in the Zeus programming tool. The elements of the system are displayed in tree format. At the highest level is the system, followed by the nodes, modules, submodules and devices. Devices are children of modules and submodules. The letters PHY on the second line in the upper left corner of the screen indicate the display is showing the Physical View.
Geographic View
The Geographic View on the FCM2041-U2 corresponds to the Geographic View in the Zeus programming tool. In the Geographic View, elements of the system are displayed in the groups that were programmed in Zeus. The letters GEO on the second line in the upper left corner of the screen indicate the display is showing the Geographic View. This view is used to Disarm/Arm, Walktest, Bypass ASD for Testing and create reports.
Changing Views
To change from the Physical View to the Geographic View, press the Geographic View soft key (when available). The soft key will then toggle to read Physical View. The Physical/Geographic View Soft keys appear when the screen shows the tree structure of the system.