VESDA Trouble Codes

The table below lists the VESDA Trouble codes that can be reported on the PMI. Unless otherwise noted, troubles are reported from the base address of a VESDA detector or the Vscanner element of a VESDA scanner.

 

HLI Fault ID (VESDA)

VESDA PMI Messages Report As

Modular Trouble Code

Reported By

Fault Description

0

Aspirator Fault

329

Base Dev

Aspirator failed

8

Aspirator Fault

329

Base Dev

Aspirator speed control failure

1

Battery Fault

64

 

Power supply battery failed

12

Config Fault

337

Base Dev

Zone setup = factory defaults

14

Config Fault

337

Base Dev

Flow sensors = factory defaults

28

Config Fault

337

Base Dev

Scanner option misconfigured

29

Config Fault

337

Base Dev

Manufacturer setup corrupted

30

Config Fault

337

Base Dev

Relay config = factory defaults

31

Config Fault

337

Base Dev

Relay state = factory defaults

33

Config Fault

337

Base Dev

User list = factory defaults

34

Config Fault

337

Base Dev

Detector setup = factory defaults

35

Config Fault

337

 

Prgmr setup = factory defaults

37

Config Fault

337

Base Dev

Detector cal = factory defaults

57

Config Fault

337

 

Display setup = factory defaults

81

Config Fault

337

 

Default variant config

58

Detector Fault

330

Base Dev

Too many auto scans in one week

3

Detector Fault

330

Base Dev

Detector PIC failure

7

Detector Fault

330

Base Dev

Software fault found

10

Detector Fault

330

 

LED card on display not found

13

Detector Fault

330

Base Dev

More than one detector in zone

16

Detector Fault

330

Base Dev

Relays not found

23

Detector Fault

330

Base Dev

Laser signal too low

27

Detector Fault

330

Base Dev

AutoLearn aborted

32

Detector Fault

330

Base Dev

Detector clocks not synchronized

36

Detector Fault

330

Base Dev

Event log corrupt

38

Detector Fault

330

Base Dev

Detector EEPROM failure

55

Detector Fault

330

 

Power Supply ID No. duplicated

56

Detector Fault

330

Base Dev

Clock failed

59

Detector Fault

330

Base Dev

Fault test

65

Detector Fault

330

Base Dev

Incompatible SW version detected

70

Detector Fault

330

 

LC module reference misconfigured

71

Detector Fault

330

 

Too many LC modules in zone

72

Detector Fault

330

 

LC module setup = factory defaults

74

Detector Fault

330

Base Dev

Flow too high for detector

75

Detector Fault

330

Base Dev

Normalization failed

79

Detector Fault

330

 

Both numbers failed during a modem dial-out

80

Detector Fault

330

 

Default flow zero-point

77

Detector Fault

330

Base Dev

Normalizing

17

Device Not Responding

7***

Base Dev

No comms from Detector

4

Filter Fault

332

Base Dev

Filter removed

11

Filter Fault

332

Base Dev

Filter approaching capacity

73

Filter Fault

332

Base Dev

Filter clogged

76

Filter Fault

332

Base Dev

Filter replaced (not ACKed)

19

Flow Sensor

338*

VLS-VDET 4

Flow sensor failure pipe 4

20

Flow Sensor

338*

VLS-VDET 3

Flow sensor failure pipe 3

21

Flow Sensor

338*

VLS-VDET 2

Flow sensor failure pipe 2

22

Flow Sensor

338*

VLS-VDET 1

Flow sensor failure pipe 1

83

Minor Fault Valve Open

339*

VLS-VDET 1

Minor Fault Valve Open - Pipe 1

85

Minor Fault Valve Open

339*

VLS-VDET 2

Minor Fault Valve Open - Pipe 2

87

Minor Fault Valve Open

339*

VLS-VDET 3

Minor Fault Valve Open - Pipe 3

89

Minor Fault Valve Open

339*

VLS-VDET 4

Minor Fault Valve Open - Pipe 4

40

Minor High Air Flow

340*

VLS-VDET 4

Minor high airflow - Pipe 4

44

Minor High Air Flow

340*

VLS-VDET 3

Minor high airflow - Pipe 3

48

Minor High Air Flow

340*

VLS-VDET 2

Minor high airflow - Pipe 2

52

Minor High Air Flow

340*

VLS-VDET 1

Minor high airflow - Pipe 1

41

Minor Low Air Flow

341*

VLS-VDET 4

Minor low airflow - Pipe 4

45

Minor Low Air Flow

341*

VLS-VDET 3

Minor low airflow - Pipe 3

49

Minor Low Air Flow

341*

VLS-VDET 2

Minor low airflow - Pipe 2

53

Minor Low Air Flow

341*

VLS-VDET 1

Minor low airflow - Pipe 1

6

Power Fault

334

 

Power supply DC output failure

15

Power Fault

334

 

AC mains failure

60

Power Fault

334

 

Battery charger failure

61

Power Fault

334

 

Power supply fuse failure

62

Power Fault

334

 

Power supply PIC failure

63

Power Fault

334

 

No comms from power supply

64

Power Fault

334

 

Power supply output relay failed

82

Urgent Fault Valve Closed

335*

VLS-VDET 1

Urgent fault valve closed - Pipe 1

84

Urgent Fault Valve Closed

335*

VLS-VDET 2

Urgent fault valve closed - Pipe 2

86

Urgent Fault Valve Closed

335*

VLS-VDET 3

Urgent fault valve closed - Pipe 3

88

Urgent Fault Valve Closed

335*

VLS-VDET 4

Urgent fault valve closed - Pipe 4

39

Urgent High Air Flow

333*

VLS-VDET 4

Urgent high airflow - Pipe 4

43

Urgent High Air Flow

333*

VLS-VDET 3

Urgent high airflow - Pipe 3

47

Urgent High Air Flow

333*

VLS-VDET 2

Urgent high airflow - Pipe 2

51

Urgent High Air Flow

333*

VLS-VDET 1

Urgent high airflow - Pipe 1

42

Urgent Low Air Flow

336*

VLS-VDET 4

Urgent low airflow - Pipe 4

46

Urgent Low Air Flow

336*

VLS-VDET 3

Urgent low airflow - Pipe 3

50

Urgent Low Air Flow

336*

VLS-VDET 2

Urgent low airflow - Pipe 2

54

Urgent Low Air Flow

336*

VLS-VDET 1

Urgent low airflow - Pipe 1

2

Vesda Network Fault

342/343**

Base Dev

Comms fault on Port A

5

Vesda Network Fault

342/343**

Base Dev

Reference Detector lost

9

Vesda Network Fault

342/343**

Base Dev

Comms fault on Port B

18

Vesda Network Fault

342/343**

Base Dev

Too many displays in zone

24

Vesda Network Fault

342/343**

Base Dev

Cannot find Display/Relay

25

Vesda Network Fault

342/343**

Base Dev

Comms on Port A while open-ended

26

Vesda Network Fault

342/343**

Base Dev

Comms on Port B while open-ended

66

Vesda Network Fault

342/343**

Base Dev

Status report period too short

67

Vesda Network Fault

342/343**

Base Dev

Network delay too short

69

Vesda Network Fault

342/343**

Base Dev

Ref. detector has reference

68

VPM Fault

331

 

HLI setup - factory defaults

78

VPM Fault

331

 

Too many zones detected by HLI

---

 

0

Base Dev

Unknown trouble