The Device tab displays basic information about the local device and allows you to clear the device or delete the application.
① | Device settings |
② | Device about |
③ | Clear device |
④ | Clear application |
⑤ | Change picture |
① Device settings
Field | Description |
---|---|
Description | Description of the device. |
Object name | Name of the device. |
Instance | Device Instance number |
Location | Location of the device |
Local date | Current date in DD.MM.YYYY format. |
Local time | Current local time in HH:MM:SS format. |
② Device about
Field | Description |
---|---|
Model name | Device model. For example, PXM30.E. |
Operation URL | Web address of the device. For example, https://192.168.251.35 |
Firmware revision | Current firmware loaded into the device. For example, FW=v02.20.172.14-openports-16910;WPC=2.0.19996605;SVS-400.8:SBC=16.00; |
Serial number | Lists the serial number of the physical automation station associated with BACnet device object. |
③ Clear device
- Stops the device, clears it, and clears the application configuration. The loaded application remains on the device and can be activated. The device must be configured.
④ Clear application
- Stops the device, clears the application configuration, and keeps the existing device configuration. The loaded application remains on the device and can be activated. The device must be configured.
⑤ Change picture
Allows the user to upload an image that displays on the login page.