Use the procedure in this section to modify the IP network settings for a Desigo device.
- Select Configuration > Network.
- Use the following table to make selections for each item.
- Click Apply changes.
- The new settings are applied and saved. The device may reboot depending on the settings modified.
Setting | Description |
---|---|
Configure IPv4 | DHCP - use dynamic IP addressing. Manual - use a fixed IP address. Complete the IPv4, Subnet mask and Router fields. |
MAC Address | (Information only) MAC address of the device. |
DNS server |
|
Device name on IP |
|
Enable SNMP | Enabled – SNMP monitoring is active. Disabled - SNMP monitoring is not active. |
SNMP read community | Community string that allows reading information from a device. |
UDP port grp comm. | UDP port number that the service uses to communicate. Range is 0 to 65535. Default: 47808 (BAC0) |