The State indicator icons represent the current condition of functions and/or objects associated with a room.
Indicator | Description | Cause |
|---|---|---|
Value quality | ||
| Fault | Indicates a system or process alarm |
| Transition | Indicates a non-alarm event (object not updated by data acquisition yet, or a command being processed) |
Operating mode | ||
| Out of service | Indicates whether the physical input/output has been decoupled by means of property. |
| Overridden | Object overridden by external switch |
| Life safety | Personal safety (Present priority is 1...3) |
| Locked | Locked function/object (Present priority is 4...5) |
| Time delay | Delay is active (Present priority is 6) |
Manual switch | Switch is set to manual (Present priority is 7) | |
| Manual Prio 8 | Manual state of an object is indicated |
| Manual Prio 1 | |
Alarm state | ||
| In alarm. Alarm not acknowledged | |
| Not in alarm. Alarm not acknowledged | |
| In alarm. Alarm acknowledged | |
| Not in alarm. Alarm acknowledged | |
| Not in alarm. Reset | |