Reg. | Name | R/W | Range/Listing | Factory setting |
---|---|---|---|---|
Process values | ||||
1 | Setpoint | RW | 0...100 % = 0...10000 | - |
2 | Forced control | RW | 0 = Off / 1 = Extend / 2 = Retract / 3 = Stop | |
3 | Actual value | R | 0...100 % = 0...10000 | |
256 | Command | RW | 0 = Ready or calibrating / 1 = Not available / 2 = Self-test / 3 = Reinitialize / 4 = Remote reset |
Parameter | ||||
---|---|---|---|---|
259 | Control mode | R | 1 = POS | - |
260 | MinPosition | R | 0...100 % = 0...10000 | 0 % |
261 | MaxPosition | R | 0...100 % = 0...10000 | 100 % |
262 | Actuator runtime | R | 30 | 30 s |
263 | Positioning signal curve between Y and U | R | 0 = Linear (e.g. SAX61../MO + V..G41..) | - |
264 | Tolerance blockade monitoring | R | 0...100 % = 0...10000 | 4 % |
513 | Backup mode (replacement mode) | RW | 0 = Go to backup position / 1 = Not available / 2 = Deactivated | 2 = Deactivated |
514 | Backup position | RW | 0...100 % = 0...10000 | 0 % |
515 | Backup timeout | RW | 0...65535 | 900 s |
516 | Start-up setpoint | RW | 0...100 % = 0...10000 | 0 % |
764 | Modbus address | RW | 1...248 / 255 = „unassigned“ | 255 = „unassigned“ |
765 | Baud rate | RW | 0 = Auto / 1 = 9600 / 2 = 19200 / 3 = 38400 / 4 = 57600 / 5 = 76800 / 6 = 115200 | 0 |
766 | Transmission format | RW | 0 = 1-8-E-1 / 1 = 1-8-O-1 / 2 = 1-8-N-1 / 3 = 1-8-N-2- | 0 |
767 | Bus termination | RW | 0 = Off / 1 = On 120 Ω electronically switchable | 0 |
768 | Bus conf. command | RW | 0 = Ready / 1 = Load / 2 = Discard | 0 |
769 | State | R | - |
Device information | |||
---|---|---|---|
1281 | Index | R | Basic documentation CE1P4040; CE1P4041 1) |
1282-83 | Manufacturing date | R | |
1284-85 | Serial number | R | |
1292 | Actuator type | R | |
1409-16 | ASN [characters 16...1] | R |
1) | Documents can be downloaded at http://siemens.com/bt/download. |