Color | Blinking pattern | Description |
---|---|---|
Green | 1 s on / 5 s off | Normal mode without bus traffic |
Flickering | Normal mode with bus traffic | |
Orange / green | 1 s orange / 1 s green | Device is in override control mode |
Orange | 1 s on / 1 s off | Bus parameter not yet configured |
1 s on / 5 s off | Device is in backup mode (replacement mode) | |
Red | Permanently lit | Mechanical error, device blocked, manual intervention or calibration |
1 s on / 5 s off | Internal error | |
0.1 s on / 1 s off | Invalid configuration, e.g. Min = Max | |
Blue | Flickers 1 x after indicating the address | Bus termination active |