Action | Pushbutton operation | Feedback message | |
---|---|---|---|
Return current Modbus address (starting from lowest address position) | Press button < 1 s |
LED blinks blue 1 x after the address indication if bus termination is switched on. Example: | |
Switch on/off bus termination |
| ||
| Switch on | Press button 3 x | Blinking or flashing of LED stops (termination mode). |
Briefly press button 1 x | Blue LED flashes 1 x. | ||
Hold button until the LED turns red | Red LED is lit (confirmation). | ||
Release button | LED not lit. Address is indicated. LED blinks blue 1 x after the address indication. Device enters normal mode. | ||
Switch off | Press button 3 x | Blinking or flashing of LED stops (termination mode). | |
Briefly press button 1 x | Red LED is lit (confirmation). | ||
Release button | Device enters normal mode. | ||
Enter Modbus address using pushbutton | Press button > 1 s and < 5 s | ||
Enable pushbutton addressing (together with ClimatixTM controllers) | Press button > 5 s and < 10 s | Red LED is lit and goes off after 5 s. | |
Release button | Orange LED lit. | ||
Reset to factory settings | Press button > 10 s | LED flashes orange. |