Operating voltage on terminals G and G0 must comply with the requirements for SELV or PELV.
Safety transformers featuring twofold insulation must be used as per EN 61558; they must be designed for 100% duty.
Connection cables | ||
---|---|---|
Cable length | 0.9 m | |
Voltage supply / Communication | Wire number and diameter | 5 x 0.75 mm2 |