System requirements
PC hardware ABT Site stand-alone installation without other Desigo tools | |
---|---|
CPU | Compatible with Intel and AMD technology > 2.0 GHz (> 3.0 GHz recommended) |
Memory | 16 GB RAM (32 GB RAM recommended) |
Hard disk | > 100 GB SSD or high performance HDD. The greater the number and size of the projects, the more additional memory is required. An ABT project size may be anywhere between 250 MB und 30 GB. |
Other | Monitor: 1366x768 (1680x1050 recommended). USB port (Desigo room automation only) for SSA-DNT as an alternative to Ethernet connection |
Compatibility
Windows 10 | Windows 11 Professional, Enterprise | *Windows Server 2016 Standard | *Windows Server 2019 Standard | Microsoft Office 365 |
---|---|---|---|---|
64 bit | 64 bit | 64 bit | 64 bit | 64 bit |
* limited to one ABT Site program instance