Electromotive rotary actuator for 2-position, 3-position,
and modulating control
- Nominal torque 5 Nm
- Operating voltage AC 24 V ~ / DC 24...48 V ⎓
- Mechanically adjustable span between 0. 90°
- Pre-wired with standard 0.9 m connection cables
- Type-specific variations with adjustable offset and span for the positioning signal
- Position indication: Mechanical and electrical
- Feedback potentiometer
- Self-adaption of the rotation angle range and adjustable auxiliary switches for supplemental functions