Supply voltage GDB1..1E | |||
---|---|---|---|
Operating voltage (SELV/PELV) | AC 24 V ~ ±20 % (19.2...28.8 V ~) DC 24...48 V ⎓ ±20 % (19.2...57.6 V ⎓) 1) | ||
Frequency | 50/60 Hz | ||
Power consumption | Running | GDB14..1E | 1.0 VA / 0.6 W |
GDB16..1E | 1.3 VA / 1.0 W | ||
Standby | GDB14..1E | 0.7 VA / 0.4 W | |
GDB16..1E | 1.0 VA / 0.6 W |
Supply voltage GDB3..1E | |||
---|---|---|---|
Operating voltage (SELV/PELV) | AC 100...240 V ~ ±10 % (90...264 V ~) | ||
Frequency | 50/60 Hz | ||
Power consumption | Running | GDB34..1E | 5.0 VA / 1.6 W |
GDB36..1E | 3.3 VA / 1.2 W | ||
Standby | GDB34..1E | 0.9 W | |
GDB36..1E | 0.5 W |
Functional data | ||
---|---|---|
Nominal torque | 5 Nm | |
Maximum torque (when blocked) | 10 Nm | |
Maximum holding torque | 5 Nm | |
Nominal angle of rotation (with position indication) | 90° | |
Maximum angle of rotation (mechanically limited) | 95° ±2° | |
Runtime at nominal angle of rotation 90° | 150 s | |
Sound pressure level: Actuator | 28 dB(A) |
Inputs | ||||
---|---|---|---|---|
Positioning signal for GDB14..1E | ||||
Operating voltage AC 24 V ~ / DC 24...48 V ⎓ | wires 1-6/G-Y1 | Clockwise | ||
wires 1-7/G-Y2 | Counter-clockwise | |||
Positioning signal for GDB34..1E | ||||
Operating voltage AC 100...240 V~ | wires 4-6/N-Y1 | Clockwise | ||
wires 4-7/N-Y2 | Counter-clockwise | |||
Positioning signal for GDB16..1E | ||||
Input voltage | wires 8-2/Y-G0 | DC 0/2...10 V ⎓ | ||
Current draw | 0.1mA | |||
Input resistance | ≥100 kΩ | |||
Max. permissible input voltage | DC 35 V ⎓ limited internally to DC 10 V ⎓ | |||
Protected against incorrect wiring | max. AC 24 V ~/ DC 24...48 ⎓ | |||
Hysteresis | for non-adjustable characteristic function | 60 mV | ||
for adjustable characteristic function | 0.6 % of ΔU | |||
Adjustable characteristic function (GDB163.1E, GDB164.1E) | ||||
Adjustable with 2 potentiometers: | Offset Uo | DC 0...5 V ⎓ | ||
Workspace ΔU | DC 2...30 V ⎓ | |||
Max. input voltage | DC 35 V ⎓ | |||
Protected against incorrect wiring | max. AC 24 V ~ / DC 24...48 V ⎓ |
Outputs | ||||
---|---|---|---|---|
Position indicator | ||||
Output signal GDB16..1E | wires 9-2/U-G0 | |||
Output signal GDB36..1E | wires 9-2/U-G- | |||
Output voltage U | DC 0...10 V ⎓ | |||
Max. output current | DC ±1 mA | |||
Protected against incorrect wiring | max. AC 24 V ~ / DC 24...48 V ⎓ | |||
Aux. power supply (G-/G+) | GDB36..1E | DC 24 V ⎓ ±20 %, max. 10 mA | ||
Feedback potentiometer (for GDB142.1E) | ||||
Change in resistance | wires P1-P2 | 0...5000 Ω | ||
Load | <0.25 W | |||
Max. loop current | <10 mA | |||
Permissible voltage at potentiometer (SELV/PELV) | AC 24 V ~ / DC 24...48 V ⎓ | |||
Insulation resistance between potentiometer and housing | AC 500 V ~ |
Mechanical life | |
---|---|
Full cycles | 100'000 |
Partial cycles | 5'000'000 |
Auxiliary switches (GDB146.1E, GDB166.1E, GDB346.1E) | ||
---|---|---|
Switching voltage | AC 24..250 V ~ / DC 12...30 V ⎓ | |
Contact loading | 6 A resistive, 2 A inductive, min. 10 mA @ AC 4 A resistive, 2 A inductive, min. 10 mA @ DC 30 V ⎓ 0.8 A resistive, 0.5 A inductive, min. 10 mA @ DC 60 V ⎓ | |
Electric strength auxiliary switch against housing | AC 4 kV | |
Switching range for auxiliary switches | 5...90° | |
Setting increments | 5° | |
Factory setting | Switch A | 5° |
Switch B | 85° |
Connection cable | |
---|---|
Cable length | 0.9 m |
Cable cross-section | 0.75 mm2 |
Permissible length for signal wires | 300 m |
Safety class and degree of protection | ||
---|---|---|
Protection class | EN 60730 | |
AC 24 V / DC 24...48, feedback potentiometer | III | |
AC 100...240 V, auxiliary switch | II | |
Degree of protection of housing | IP54 per EN 60529 |
Environmental conditions | ||
---|---|---|
Running | IEC 60721-3-3 | |
Climatic conditions | Class 3K5 | |
Mounting location | Interior, weather-protected | |
Temperature (extended) | -32...55 °C | |
Humidity, non-condensing | <95% r.h. | |
Transportation | IEC 60721-3-2 | |
Climatic conditions | Class 2K3 | |
Temperature (extended) | -32...70 °C | |
Humidity, non-condensing | <95% r.h. | |
Storage | IEC 60721-3-1 | |
Climatic conditions | Class 1K3 | |
Temperature (extended) | -32...50 °C | |
Humidity, non-condensing | <95% r.h. | |
Mechanical conditions | Class 2M2 |
Standards, directives and approvals | |
---|---|
Product standards | EN 60730 |
Electromagnetic compatibility (field of use) | For residential, commercial, and industrial environments |
EU conformity (CE) | A5W00003842 2) |
UK conformity (UKCA) | A5W00198029A 2) |
RCM compliance | A5W00003843 2) |
EAC compliance | Eurasian conformity |
UL certification | UL per UL 60730 http://ul.com/database cUL as per CSA-C22.2 No. 24-93 |
Environmental compatibility |
---|
Environmental Declaration A5W00026066 2) contains data on environmental-compatible product design and assessment (RoHS compliance, compositions, packaging, environmental benefits and disposal). |
Dimensions and weight | ||
---|---|---|
Actuator (W x H x D) | See Dimensions | |
Damper shaft | Round | 8...16 mm |
Round shaft (with centering element) | 8...10 mm | |
Square | 8...12.8 mm | |
Hexagon | 8...14 mm | |
Min. length | 20 mm | |
Max. shaft hardness | <300 AV | |
Weight (excluding packaging) | Without switch | Max. 0.49 kg |
With switch | Max. 0.63 kg |
1) | C-UL: Permissible only to DC 30 V ⎓ |
2) | The documents can be downloaded at http://siemens.com/bt/download. |
3) | Dieser Wert funktioniert nur mit dem Formschlusseinsatz |