Type | Stock number | Control | Operating voltage | Positioning signal input Y | Position indicator U = DC 0...10 V ⎓ | Feedback potentiometer 5kΩ | Self-adapting Rotational angle area | Auxiliary switch | Rotation switch |
---|---|---|---|---|---|---|---|---|---|
GDB141.1E | S55499-D184 | 2 or 3-position | AC 24 V ~ / DC 24...48 V ⎓ | - | - | - | - | - | yes |
GDB142.1E | S55499-D185 | yes | |||||||
GDB146.1E | S55499-D186 | - | 2 | ||||||
GDB341.1E | S55499-D187 | AC 100...240 V ~ | - | ||||||
GDB346.1E | S55499-D188 | 2 | |||||||
GDB161.1E | S55499-D266 | Modulating | AC 24 V ~ / DC 24...48 V ⎓ | DC 0/2...10 V ⎓ | yes | - | yes | - | yes |
GDB163.1E | S55499-D267 | DC 0...35 V ⎓ | |||||||
GDB164.1E | S55499-D268 | 2 | |||||||
GDB166.1E | S55499-D269 | DC 0/2...10 V ⎓ | |||||||
GDB361.1E | S55499-D189 | AC 100...240 V ~ | - | ||||||
Nominal torque | 5 Nm (applies to all) |