GDB.. | AC 24 V ~ / DC 24...48 V ⎓ | 141.1E / 142.1E / 146.1E | 161.1E / 163.1E / 164.1E / 166.1E | |
---|---|---|---|---|
AC 100...240 V ~ | 341.1E / 346.1E | 361.1E | ||
Control type | 2-position/3-position | Modulating control (0/2...10 V) | ||
Rotary direction | Clockwise or counterclockwise direction depends... | |||
The actuator remains in the respective position with no power applied. |
The actuator remains in the deployed position:
| |||
Position indication | mechanical | Rotation angle position indication using a position indicator. | ||
electrical | Connecting the feedback potentiometer to an external voltage source results in voltage supply proportional to the rotation angle. | Position indicator: Output voltage U = DC 0/2…10 V is generated proportional to rotation angle. The direction of action (inverted or non-inverted) for output voltage U is based on the DIL switch position. | ||
Auxiliary switch | The switching points for auxiliary switches A and B can be set mutually independent in 5° increments from 0 to 90°. | |||
The rotation angle range is self-adapting | - | The actuator automatically determines the mechanical end positions of the rotation angle range. The characteristic function (Uo, ΔU) is mapped to the calculated rotation angle range. | ||
Manual adjustment | The actuator can be manually adjusted by pressing the gear train disengagement button. | |||
Rotation angle limitation | A set screw can limit the rotary angle to between 0° and 90°. |