Update firmware - User Manual (SW) - ACT531 - WTV531-GA5060 - WTX631-GA0090

M-bus acquisition software ACT531

Product Family
Product Group
Metering devices
Content Language
English
Content Type
Technical Documentation > User Guide
Product Version
Status
Valid
Date
2020-12-11
Document No
A6V10844345_en--_f
Download ID
A6V10979040
Stock No.
JXF:ACT531
S55563-F145
S55563-F159
Product No.
ACT531
WTV531-GA5060
WTX631-GA0090
Access level
Internet
File Type
html

Caution! attnx_hr_rd

Do not disconnect the PC and RF converter while the firmware is being updated and do not switch off the RF converter.

  • Select the desired firmware from the field 'FW update available'.

  • Click 'Firmware' to initiate the firmware update to the current version.

  • Click 'OK'.

  • On the RF converter, press buttons 2, 3, and 4 at the same time and wait until the update is completed.

    SIN.EQRPT868XT_Einstellungen_LEDs_V80.png

1

Power (AC 100..240 V)

2

Local settings S1

3

Local settings S2

4

Reset button

5

USB connection

6

LED mesh network TX-RX

7

LED wireless M-bus network TX-RX

Repeater data

Displays the RF converter data including the current firmware version, serial number, error code, current date and time, data on wM-bus and Mesh network.

You can read the settings for the RF converter by clicking 'Read current configuration'.