Repeater settings - User Manual (SW) - ACT531 - WTV531-GA5060 - WTX631-GA0090

M-bus acquisition software ACT531

Product Family
Product Group
Metering devices
Content Language
English
Content Type
Technical Documentation > User Guide
Product Version
Status
Valid
Date
2020-12-11
Document No
A6V10844345_en--_f
Download ID
A6V10979040
Stock No.
JXF:ACT531
S55563-F145
S55563-F159
Product No.
ACT531
WTV531-GA5060
WTX631-GA0090
Access level
Internet
File Type
html

You can acquire and edit RF converter settings (repeater).

Note infox_hr_bl

Click to delete the corresponding RF converter.
You can only delete devices that are not currently connected.

You can edit the following fields in section 'Repeater configuration'.

Repeater configuration

  • Description 1

  • Description 2

  • Install date

  • Mesh ID: Enter the Mesh network address. Ensure that all RF converters and the web server are on the same network.

  • Mesh channel: You can change the channel ID in the event of faults.

  • wM-bus mode: Select an operating mode: C, S, and T mode.

  • New password: You can enter a new password for the RF converter. Select 'Change password'.

    Save the settings on the plant by clicking 'Save configuration'.

    Send the settings as entered under 'Repeater configuration' to the RF converter by clicking 'Send configuration to Repeater'.

Administer access to the repeater

  • COM-Port: Select AUTO if you are connected the RF converter (repeater) to the PC using the USB connection and click Connect. The COM port value changes to COM* and the RF converter data is read.

  • Access password: You can log in using the default password if the "Default password" is selected or define your own password.

  • FW revision available: The ACT531 software is supplied with the current firmware . The current firmware can also be transmitted to the RF converter. Additional information is available in section “Update firmware”, page 28.

  • Serial number: The serial number cannot be changed.

  • Recovery password: Sends a new password if you have forgotten the password.

  • New password: Set your own password after receiving a password.

  • Confirm the new password