Meter setup - User Manual (SW) - ACT531 - WTV531-GA5060 - WTX631-GA0090

M-bus acquisition software ACT531

Product Family
Product Group
Metering devices
Content Language
English
Content Type
Technical Documentation > User Guide
Product Version
Status
Valid
Date
2020-12-11
Document No
A6V10844345_en--_f
Download ID
A6V10979040
Stock No.
JXF:ACT531
S55563-F145
S55563-F159
Product No.
ACT531
WTV531-GA5060
WTX631-GA0090
Access level
Internet
File Type
html

You can edit device settings on previously saved devices:

Click the to delete the corresponding device.

Caution! attnx_hr_rd

All data for the device is irretrievably deleted.

The following fields in the pane can be edited:

Meter setup

  • Device name

  • Description 1

  • Description 2

  • Installation date: The data is filled out automatically during the "Meter search" process. You can manually edit the entry.

  • Baud rate: Displays the transmission rate between the device and the level converter.

Readout by: Displays whether the device is read via the primary or secondary address.

The following fields cannot be edited:

  • Fabrication number (first 8 digits of the secondary address)

  • Manufacturer designation

  • Version: Displays the device version.

  • Medium: Displays the medium acquired by the device.

  • Primary address: Displays the primary address (1…250), used to address the device over M-bus.

  • Manufacturer: Displays the name of the manufacturer (if included in the database).

  • Type: Displays the device type (if included in the database).

  • Details: Specifies the configuration if multiple configuration types exist for the device.

Meter data

You can select the data to be displayed in the 'Readout' menu. The following is an example of possible display values for a device. It displays all the data originating from the device polling:

The data is automatically filled out in the "User Description" column if the device exists in the level converter database. Otherwise, you can enter your own name. By default, the name under "User description" is the same as the one under "M-bus description".

Devices included in the database are also preset in the "Main values" column, but can be edited.