Level converter WTX631.. - User Manual (SW) - WTV531-GA5060 - ACT531 - WTX631-GA0090

M-bus acquisition software ACT531

Product Family
Product Group
Metering devices
Content Language
English
Content Type
Technical Documentation > User Guide
Product Version
Status
Valid
Date
2020-12-11
Document No
A6V10844345_en--_f
Download ID
A6V10979040
Stock No.
S55563-F159
JXF:ACT531
S55563-F145
Product No.
WTV531-GA5060
ACT531
WTX631-GA0090
Access level
Internet
File Type
html
md

A USB RS-232 adapter connects the level converter to the PC.

A Level converter WTX631.. with power supply as master
B PC with ACT531 software

Procedure

  1. Connect the level converter to the proper supply voltage (AC 230 V).

  2. Connect the level converter and the PC with a USB RS-232 adapter using the RS-232 interface (terminals A, B, C).

  3. Wait until the PC confirms that is has correctly detected the level converter.

  4. Restart the PC as needed.

Note

You can also use an RS-485 adapter and connect the level converter using the terminals D, E, F.