Level converter WTV531.. - User Manual (SW) - ACT531 - WTV531-GA5060 - WTX631-GA0090

M-bus acquisition software ACT531

Product Family
Product Group
Metering devices
Content Language
English
Content Type
Technical Documentation > User Guide
Product Version
Status
Valid
Date
2020-12-11
Document No
A6V10844345_en--_f
Download ID
A6V10979040
Stock No.
JXF:ACT531
S55563-F145
S55563-F159
Product No.
ACT531
WTV531-GA5060
WTX631-GA0090
Access level
Internet
File Type
html

A USB cable with a mini USB-B connection on the level converter and the PC's USB interface is used to connect the level converter and PC.

A Pegelwandler WTV531.. als Master
B PC mit Software ACT531

Procedure

  1. Power up the level converter with the proper power supply (AC/DC 24 V).

  2. Wait until the level converter's USB-LED starts to flash (ca. 8-10 s after switching on).

  3. Connect the level convert with the PC using the USB cable.

  4. Wait until the PC confirms that it has recognized the USB device.

  5. Restart the PC if required.