Parameter list
Parameter | Description | Factory setting | Setting range | Remark |
---|---|---|---|---|
P01 | Control behavior | PID slow (4) | 0 = 2P, 1.0 K 1 = 2P, 0.5 K 2 = PID fast 4 = PID slow |
|
P02 | Maximum temperature range | 30 °C | P03…30 °C | Limit of comfort and economy setpoint |
P03 | Minimum temperature range | 5 °C | 5 °C…P02 | Limit of comfort and economy setpoint |
End | Exit parameter setting |
|
|
|
Parameter setting
The parameter setting remains in non-volatile memory and is not erased when the battery is removed. The reset function on the rear of the thermostat reloads the factory settings.
Parameter setting mode
|
Note: The thermostat automatically exits parameter setting mode one minute after the last action.