The device has the following modes: Automatic, Comfort, Energy saving and Frost protection.
Move the operating mode slider to the respective position to select another operating mode.
Automatic mode | Automatic mode is active when symbol is displayed. The device operates as the selected 24-hour time program. |
Comfort mode | Comfort mode is active when symbol is displayed. The device controls to the temperature setpoint adjusted at . This setpoint can be adjusted by setting the program slider to . |
Energy saving mode | Energy saving mode is active when symbol is displayed. The device controls to the temperature setpoint adjusted at . This setpoint can be readjusted by setting the program slider to . |
Frost protection | Frost protection is active when symbol is displayed. The device controls to the preset temperature setpoint for frost protection. |