Power supply | |
---|---|
Operating voltage | DC 3 V (2 x 1.5 V AA alkaline batteries) |
Battery life | >1 year (with AA alkaline batteries) |
Radio frequency | |
---|---|
Frequency band | ISM 433 MHZ |
Maximum radio-frequency power | 4.19 dBm |
Operational data | |||
---|---|---|---|
Thermistor | 10 kΩ ± 1% at 25 °C | ||
PID control: Minimum switch on/off time Minimum period time | Slow 4 min 12 min | Fast 2 min 6 min | |
Setpoint setting range
Factory setting comfort setpoint Factory setting for energy saving mode | 5…30 °C (Comfort mode) 5…30 °C (Energy saving mode) 5 °C (Frost Protection, fixed value) 20 °C 10 °C | ||
Resolution of settings and displays | Setpoints | 0.5 °C | |
Actual value displays | 0.5 °C | ||
Display of time of day | 1 min |
Environmental conditions | |
---|---|
Operation Climatic conditions Temperature Humidity | IEC 60721-3-3 Class 3K5 0…+40 °C <90% r.h. |
Transport Climatic conditions Temperature Humidity Mechanical conditions | IEC 60721-3-2 Class 2K3 -25…+60 °C <95% r.h. Class 2M2 |
Storage Climatic conditions Temperature Humidity | IEC 60721-3-1 Class 1K3 -10…+60 °C <90% r.h. |
Standards, directives and approvals | |
---|---|
EU conformity (CE) | A6V101123354 *) |
RCM conformity to EMC emission standard | A6V101123355 *) |
Safety class | III as per EN 60950-1 |
Pollution degree | 2 |
Degree of protection of housing | IP20 |
Environmental compatibility | The product environmental declaration (A6V101123361 *) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
*) The documents can be downloaded from http://siemens.com/bt/download.
Eco design and labeling directives | |||
---|---|---|---|
| Based on EU Regulation 813/2013 (Eco design directive) and 811/2013 (Labeling directive) concerning space heaters, the following classes apply: | ||
Application with On/Off operation of a heator | Class I | Value 1% | |
PWM (TPI) room thermostat, for use with On/Off output heaters | Class IV | Value 2% |
General | |
---|---|
Weight (including package) RDJ100RF/SET |
475 g |
Color of housing front | Signal-white RAL9003 |
Housing material | ABS (LCD lens:PC) |