The mobile application has four widgets: Temperature control widget, domestic hot water widget (if applicable), trend widget and operating hours widget. Swipe to the left or right to switch between widgets.
If the thermostat output is not configured as domestic hot water boiler, the domestic hot water widget is not displayed in the application.
The operating hours widget displays heat consumption for a specific period of time. It is displayed only if “Heat” is enabled. See Operation overview for information on how to switch to the “Heat” mode.
Access the widgets
- Open the app and select a specific device if more than one is listed. An overview of the current device state is displayed. If the account is associated with only one thermostat, the application automatically opens the temperature control widget.
- If necessary, swipe to the right or left to view all widgets.
Temperature control widget
View and change room comfort settings:
- View room/outside temperatures, room humidity, room air quality, energy-saving state and current/next scheduled operating modes (“Comfort”, “Economy” or “Unoccupied”).
- Change operating modes (Auto or Manual (
)), energy-saving state and temperature setpoint.
Domestic hot water widget
View and change domestic hot water supply status.
You can switch from Auto to Manual () and tap
to turn domestic hot water on or off manually. Return to Auto to turn domestic hot water on or off automatically at a scheduled time.
NOTE: If the thermostat output is not configured as domestic hot water boiler, the domestic hot water widget is not displayed.
Trend widget
View trends of room temperature setpoints, room temperatures and humidity for the current day, week or month. The widget can be viewed vertically (portrait) and horizontally (landscape, auto-rotation function of the phone/tablet is enabled). When viewed horizontally, the widget also allows you to scroll among available pages.
NOTE: You can show/hide the trend in the chart by tapping the specific legend atop.
Operating hours widget
View the heating operating hours of the current week, month or year. The widget can be viewed vertically (portrait) and horizontally (landscape, auto-rotation function of the phone/tablet is enabled). When viewed horizontally, the widget also allows you to scroll among available pages.