Remote sensors
Type of unit |
Product no. |
LG-Ni1000 at 0 °C |
Pt1000 at 0 °C |
NTC 10k at 25 °C |
DC 0…10 V |
Datasheet* |
---|---|---|---|---|---|---|
Room temperature sensors | ||||||
- Wall-mounted |
QAA24 |
x |
|
|
|
1721 |
QAA2012 |
|
x |
|
|
1745 | |
QAA2030 |
|
|
x |
|
1745 | |
QAA2061 |
|
|
|
x |
1749 | |
QAA2061D2) |
|
|
|
x |
1749 | |
- Flush-mounted1) |
AQR2531ANW |
x |
|
|
|
1408 |
AQR2532NNW |
|
|
|
x |
1411 | |
- Concealed |
QAA64 (vandal-proof) |
x |
|
|
|
1722 |
Outdoor temperature sensors | ||||||
|
QAC22 |
x |
|
|
|
1811 |
QAC2012 |
|
x |
|
|
1811 | |
QAC2030 |
|
|
x |
|
1811 | |
QAC3161 |
|
|
|
x |
1814 | |
Cable temperature sensors | ||||||
|
QAP21.3 |
x |
|
|
|
1832 |
QAP22 |
x |
|
|
|
1831 | |
QAP21.3/8000 |
x |
|
|
|
1832 | |
QAP2012.150 |
|
x |
|
|
1831 | |
QAP1030.200 |
|
|
x |
|
1831 | |
Room humidity sensors | ||||||
- Wall-mounted |
QFA2000 |
|
|
|
x |
1857 |
- Wall-mounted including temperature |
QFA2020 |
x (T) |
|
|
x (r.h.) |
1857 |
QFA2060 |
|
|
|
x (T+r.h.) |
1857 | |
QFA2060D2) |
|
|
|
x (T+r.h.) |
1857 | |
- Flush-mounted1) including temperature |
AQR2534ANW + AQR2540Nx |
x (T) |
|
|
x (r.h.) |
1410 |
AQR2535NNW + AQR2540Nx |
|
|
|
x (T+r.h.) |
1410 |
* The documents can be downloaded from http://siemens.com/bt/download by specifying the product number as shown in the above table.
1) Requires a mounting plate and/or design frames.
2) With digital display.
Actuators
Type of unit |
Product no. |
Datasheet* | |
---|---|---|---|
Electromotoric actuator |
SFA21/18 |
4863 | |
SUA21/3 |
A6V10446174 | ||
Electrothermal actuator (for radiator valves) AC 230 V, NO |
STA23.. |
4884 | |
Electrothermal actuator (for radiator valves) AC 24 V, NO |
STA73.. |
4884 | |
Electrothermal actuator AC 230 V (for small valves 2.5 mm), NC |
STP23.. |
4884 | |
Electrothermal actuator AC 24 V (for small valves 2.5 mm), NC |
STP73.. |
4884 |
Accessory
Type of unit | Product no. | Datasheet* | |
---|---|---|---|
White decoration frame and metallic mounting plate for installation on rectangular conduit box (1 set) | ARG100.01 S55772-T102 | A6V11190640 |
* The documents can be downloaded from http://siemens.com/bt/download by specifying the product number as shown in the above table.