Operating modes - User Guide - RDS110

RDS110 Smart Thermostat User Guide

Content Language
English
Content Type
User Guide
Document No
A6V10877569_en--_f
Download ID
A6V10877569
Stock No.
S55772-T100
Product No.
RDS110
  • About this user guide
  • Revision history
  • Reference documents
  • Before you start
  • Summary
  • Brief description
  • Inbox items
  • Equipment combinations
  • Mounting and installation
  • Getting started with your thermostat
  • Setup wizard
  • Thermostat display overview
  • Home screen icon overview
  • Presence detection
  • Presence detection using the built-in PIR sensor
  • Approach detection
  • Operating the thermostat on the device
  • Temperature control
  • Operating modes
  • Operating modes with manual switchover
  • Operating modes in a scheduler
  • WLAN connection
  • Screen lock protection
  • Locking the home screen
  • Creating an administrator password
  • Turning on/off the supply of domestic hot water
  • Controlling humidifier/dehumidifier
  • Basic settings
  • Turning on/off the touch sound
  • Changing the display language
  • Naming a room
  • Advanced settings
  • Changing a time zone
  • Managing application settings
  • Changing system setup
  • Checking basic information about your thermostat
  • Software updates
  • Green leaf indication
  • Air quality display
  • Operating the thermostat from the mobile application
  • Downloading the application
  • Account creation and pairing
  • Exploring the app using demo mode
  • Viewing and controlling devices in different locations
  • Viewing and filtering devices
  • Widgets
  • Switching between "Away" and "At home"
  • Setting schedules
  • Switching between heating and OFF modes
  • Controlling humidifier/dehumidifier
  • Checking device notifications
  • Turning on/off universal contact monitoring
  • Turning on/off condensation monitoring
  • Device setup
  • Configuring device locations
  • Multiple user management
  • Restarting devices
  • Revoking devices
  • Viewing device information
  • Viewing mobile app info
  • Disassembly and disposal
  • Appendices
  • Frequently asked questions
  • What should I do if I forget the screen lock code?
  • What if two users change the same setting at the same time?
  • Will the thermostat work if connection to the cloud is lost?
  • Why does the scheduled Eco mode change to Comfort?
  • What is the difference between Administrated WLAN and Private WLAN?
  • What if the WLAN network is down during software updates?
  • Can I change the Green leaf settings?
  • Can I change the air quality measurement standard?
  • Where can I check the current time on the thermostat?
  • Can the thermostat display the time correctly if there is no WLAN connection?
  • Can I set the time manually?
  • Why is the time displayed incorrectly even though the thermostat is added to a WLAN network?
  • How does the built-in PIR sensor work?
  • What does the “Pump/valve kick” function mean?
  • I've registered an account but cannot log in.
  • I've signed up but have not received a confirmation email.
  • Can I create more than one user account in the mobile app?
  • What should I do if I forget my account’s password?
  • How long are date and time valid, if power fails and the thermostat has no connection to the cloud?
  • How does “Optimum start control” work?
  • How does Adaptive gain control work?
  • How long are settings saved in the thermostat if power fails?
  • How does self-heating compensation work?
  • How does the thermostat adapt start optimization of outside temperature?
  • How does the temperature switching differential work?
  • Technical specifications
  • Cyber security disclaimer
  • Limited warranty
Operating modes

Back to home page