Model | System Type | Doc. P/N |
|---|---|---|
DLC ( Figure 11, Note 1) | FireFinder® XLS FACP | 315-034242 |
FC2005 | Desigo™ Fire Safety 50-point panel | A6V10333722 |
FC901 | Cerberus™ PRO 50-point FACP | A6V10336754 |
FC2025 / FC2050 / FV2025 / FV2050 | Desigo 250 & 500 point Fire Alarm Control Panels | A6V10337045 |
FC922 / FC924 / FV922 / FV924 | Cerberus PRO 250 & 500 point Fire Alarm Control Panels | A6V10356958 |
XDLC | Desigo Fire Safety Modular System | A6V11231620 |
Cerberus PRO Modular System | A6V11231627 |
Compatible detectors:
Model | Siemens Part # | Doc. P/N | Type / Description |
|---|---|---|---|
FDO421 | S54320-F4-A1 | A6V10323926 | Desigo optical detector |
FDOT421 | S54320-F6-A1 | A6V10323934 | Desigo optical / heat detector |
FDT421 | S54320-F5-A1 | A6V10323930 | Desigo heat detector |
FDOOT441 | S54320-F7-A1 | A6V10324655 | Desigo dual optical heat detector |
FDOOTC441 | S54320-F8-A1 | A6V10324657 | Desigo dual optical heat & CO detector |
OOH941 | S54320-F7-A2 | A6V10324659 | Cerberus PRO dual optical heat detector |
OOHC941 | S54320-F8-A2 | A6V10324661 | Cerberus PRO dual optical heat & CO detector |
OP921 | S54320-F4-A2 | A6V10323928 | Cerberus PRO optical detector |
OH921 | S54320-F6-A2 | A6V10323936 | Cerberus PRO optical / heat detector |
HI921 | S54320-F5-A2 | A6V10323932 | Cerberus PRO heat detector |
Model | Siemens Part # | Doc. P/N | Type / Description |
|---|---|---|---|
HFP-11 | 500-033290 | 315-033290 | H-Series optical / heat detector |
HFPT-11 | 500-033380 | 315-033290 | H-Series heat detector |
SFP-11 | 500-033290C | 315-033290C | Canada H-Series optical / heat detector |
SFPT-11 | 500-033380C | 315-033290C | Canada H-Series heat detector |
HFPO-11 | 500-034800 | 315-034800 | H-Series optical detector |
SFPO-11 | 500-034800C | 315-033290C | Canada H-Series optical detector |
Model | Siemens Part # | Doc. P/N | Type / Description |
|---|---|---|---|
RL-HW | 500-033310 | 315-033230 | Remote alarm lamp (wall) |
RL-HC | 500-033230 | 315-033230 | Remote alarm lamp (ceiling) |
Figure 3 and 4 Notes:
- RPR-1 remote relay and HTRI or XTRI are used for 24 VDC power supervision. 24 VDC wire open will cause trouble reported by HTRI. Refer to Installation Instruction of RPR-1 (315- 096055).
- ABHW-4B terminals 5-6 are polarity insensitive. Line 1 and Line 2 can be either line of device loop.
- EOL device of HTRI: 3.6 K, 1/4 W resistor, P/N 140-820185.
EOL device of HTRI: 470 Ohm, 1/4 W resistor, P/N 140-820164.
EOL device of XTRI: 470 Ohm, 1% 1/2 W Resistor, P/N A5Q00073045. - ABHW-4B can be wired either Style Z (Class A) or Style Y (Class B).
- For the max load current, refer to the specifications of the compatible panels listed in this document.
- The 24 VDC regulated power supply could be the Aux Power Output from the compatible panels, or from PAD-3/PAD-4/PAD-5, or other UL listed 24 VDC regulated power supply. 24 V FWR power supply cannot be allowed.
Figure 5 Notes:
- Polarity shown in active state at terminals 1 and 2 of ABHW-4B and 1-4 of ZIC-4A. Proper polarity must be maintained, or the audible base will not operate properly. Each audible base must be tested to verify operation.
- Tone selection (Refer to page 13, Notes 2 and 3, for more information).
- ABHW-4B terminals 5-6 are polarity insensitive. Line 1 and Line 2 can be either line of the loop. Non-Isolated wiring shown.
- ABHW-4B shown Style Z (Class A). It may also be wired as Style Y (Class B).
- ZIC-4A Notification Appliance Circuits provide 4 outputs that can be configured for Class A. or Class B. Refer to the ZIC-4A Installation Instructions, P/N 315-033050.
- EOL resistor, 24 k ohms, 1/2 watt, 5%, P/N 140-820405.
- NAC circuit does not provide isolation.
Figure 6 Notes:
- The NAC circuit shown in the diagram is the active state at terminal 1 and 2 of ABHW-4B.
- ABHW-4B terminals 5-6-7 are polarity sensitive. Isolated wiring shown.
- The wiring at NAC of PAD-3/PAD-4/PAD-5 shown in the diagram for ABHW-4B is Style Z (Class A)(No EOL needed). If Style Y (Class B) wiring is used at NAC output, an EOL (24 K, 0.5 W resistor) must be used.
- For the max load current and max cable resistance, refer to the specifications of PAD3/PAD-4/PAD-5, P/N: 315-099082/315-050217/A6V101030358.
- NAC circuit does not provide isolation.
Figure 7 Notes:
- The NAC circuit shown in the diagram is the active state at terminal 1 and 2 of ABHW-4B.
- ABHW-4B terminals 5-6 are polarity insensitive. Line 1 and Line 2 can be either line of device loop. Non-Isolated wiring shown.
- The wiring at NAC of FC2005/FC901 shown in the diagram for ABHW-4B is Style Z (Class A) (no EOL needed). If Style Y (Class B) wiring is used at NAC output, EOL (24 K, 0.5 W resistor) must be used.
- For the max load current and max cable resistance, refer to the specifications of FC2005/FC901.
Figure 8 Notes:
- The NAC circuit shown in the diagram is the active state at terminal 1 and 2 of ABHW-4B.
- ABHW-4B terminals 5-6-7 are polarity sensitive. Isolated wiring shown.
- The wiring at NAC of FC2025/FC2050/FV2025/FV2050 and FC922/FC924/FV922/FV924 shown in the diagram for ABHW-4B is Style Z (Class A) (no EOL needed). If Style Y (Class B) wiring is used at NAC output, EOL (2.4 K, 0.5 W resistor) must be used.
- For the max load current and max cable resistance, refer to the specifications of FC2025/FC2050 /FV2025/FV2050 and FC922/FC924/FV922/FV924.
- NAC circuit does not provide isolation.
Figure 10 Notes:
The ABHW-4B terminal 3 should be connected to RL-HC/RL-HW TB1
The ABHW-4B terminal 4 should be connected to RL-HC/RL-HW TB2 or TB3
Figure 11 Notes:
- When installing FD-UL detectors in a FireFinder-XLS panel, use the following panel versions
- PMI version 10.02 or later
- Zeus version 10.02 or later
- DLC version 06.01 or later
- When the audible base ABHW-4B works with FD-UL series detectors. Up to 6 tone patterns and 2 volume levels can be selected by user with system configuration tool; there are two power types for ABHW-4B during alarm, “Loop Powered” and “External Powered” which can be configured by system tool.
- When the audible base ABHW-4B works with H-series detector Only “External Powered” can be used. A fixed 85dB tone is provided and only 2 tones can be selected (steady and Temporal 3, refer to Figure 9): Steady: without a jumper at terminals 3 and 4: Temporal 3: terminals 3 and 4 are shorted with jumper.
- When using “External Powered” for alarm, the ABHW-4B still takes some power from loop during both supervision and alarm status to keep it alive and external power is only for the alarm current.
- For additional information on the modules used in an individual system, refer to the Installation Instructions for that particular module or contact your authorized Siemens Industry, Inc. representative.