(Refer to Figures 9 and10) Audible base Model ABHW-4B should be interconnected as shown in the Installation/Wiring Diagrams and wired to the specific system modules and control panels following the appropriate instructions. For operation with FireFinder-XLS/ Desigo Fire Safety Modular/Cerberus PRO Modular, FC2005/FC901, FC2025/FC2050/FV2025/FV2050, FC922/FC924/FV922/FV924 system, note any limitations on the number of audible bases permitted on each notification appliance circuit or 24 VDC regulated power supply, depending on the total cable resistance and load of each circuit. (See Electronic Ratings section.)

Recommended wire size: 18 AWG min.; 14 AWG max. Wire larger than 14 AWG can damage the connector.